Publish your products
Hide-A-Rail Mobile Safety Railing

Hide-A-Rail Mobile Safety Railing

The SRC Hide-A-Rail is perfect for areas where you need fall protection but don't want to see it when not in use. When fully erected, the Hide-A-Rail Railing System provides complete, non-penetrating, OSHA-compliant fall protection for leading edge fall hazards. When work is completed in the area, the railing sections can be folded down out of sight without removing them from the weighted base plates.

Specification
  • Advantages of SRC 360 Mobile Hide-A-Rail Safety Railing System

    • Meets and Exceeds OSHA Regulations for Fall Protection - tested and independently certified to be in accordance with OSHA Fall Protection for Guardrail Regulations; sections 1910.29 & 1926.500 - 1926.503Meets and exceeds OSHA regulations for fall protection. Tested and independently certified to be in accordance with OSHA fall protection for guardrail regulations, sections 1910.29 & 1926.500–1926.503.
    • Completely non-penetrating, freestanding design means no holes in the roof or substrate are required.
    • Folds down out of sight until needed again for fall protection.
    • Simple installation — pre-fabricated railing sections means no custom fabrication of guard rails.
    • Railing will be 42" tall in the base. Railing length is available in 1 foot increments ranging from 2 feet to 10 feet, measured to the center of each leg.
    • Highly effective as hazard barriers. Commonly used for rooftop fall protection and machine guarding. 
Technical specification
  • Unique ref.Hide-A-Rail-mobile-safety-railing
  • Product familyGuardrail Systems , Fall Protection
  • Product groupFolding, Collapsible Mobile Guardrail Systems
  • TypeObject (single object)
  • Date of publishing2021-12-13
  • Edition number1
  • Height (inches)42
Related
  • Material mainPowder coated steel
  • Material secondaryGalvanized steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Railing
  • IFC classificationRailing
  • CSI MasterFormat 2014 Code05 52 00
  • CSI MasterFormat 2014 TitleMetal Railings
  • OmniClass Number23-17 25 11 11 17
  • OmniClass TitleRailing

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States