Drywall with fire resistance system.
GypWall Total thickness 122 mm.
- Single frame C62U64 @600mm.
- Inner layer 13mm. Gyproc FireStop board
- Outer layer 16mm. Gyproc All-in Wall board
- ISOVER Insulation 24K
Product List :
Board
- Gyproc All-in Wall board 16mm.
Gyproc DuraLine is a high impact resistant gypsum board increasing robustness for high traffic areas, internal dry lining of buildings where a more durable surface is required. It can be used in applications such as schools and recreational buildings, hospitals and other institutional buildings, public circulation areas of commercial buildings, hotels and industrial permises. Gyproc DuraLine gypsum core, incorporating glass fiber and other fire protective additives, is encased in, and firmly bonded to, strong mustard yellow coloured paper liners.
- Gyproc FireStop board 13mm.
Gyproc FireStop Board 13mm comprise of gypsum compound mixed with fiberglass and micro-silica in the core, bounded in pink faced paper. It is universally used in Gyproc wall partitioning systems, wall linings and ceiling systems to give increased fire protection. Made from natural gypsum, Gyproc FireStop Board is manufactured with leading edge technology to meet international standards
Insulation
- ISOVER Insulation 40 kg/m³
Isover glass wool insulation which made of high quality fiberglass with the property of excellent resistance to heat and high temperatures indoors. Used with Gyproc drywall system to increase the efficiency of heat insulation and soundproofing between rooms interior.
Region availability
| Asia |
|---|
Armenia |
Azerbaijan |
Bangladesh |
Bhutan |
British Indian Ocean Territory |
Brunei |
Cambodia |
China |
Christmas Island |
Cocos (Keeling) Islands |
Georgia |
Hong Kong |
India |
Indonesia |
Japan |
Kazakhstan |
Kyrgyzstan |
Laos |
Macau |
Malaysia |
Maldives |
Mongolia |
Myanmar (Burma) |
Nepal |
North Korea |
Pakistan |
Philippines |
Singapore |
South Korea |
Sri Lanka |
Taiwan |
Tajikistan |
Thailand |
Turkmenistan |
Uzbekistan |
Vietnam |