Publish your products
30000E Series Designer Wood Gear Lockers
30000E Series Designer Wood Gear Lockers
30000E Series Designer Wood Gear Lockers
30000E Series Designer Wood Gear Lockers
30000E Series Designer Wood Gear Lockers
30000E Series Designer Wood Gear Lockers

    30000E Series Designer Wood Gear Lockers

    Salsbury 30000 series designer gear wood lockers are ideal when a secure environment for equipment, uniforms, clothing or many other applications is needed. Designer gear wood lockers are open access designer wood lockers (see specifications on page 66) with a 23-3/4’’ W x 59’’ H x 3/4’’ deep ventilated front door that opens from left to right with four (4) heavy duty concealed hinges. Doors include a lift up handle and recessed hasp, resettable combination locks (black or silver finish) or electronic locks (black or silver finish).
    Specification
    • Constructed of industrial grade particleboard and covered with durable high pressure laminate Ideal for sports facilities, schools, locker rooms, police and fire stations or wherever a professional environment is needed Available in a gray, blue, black, maple, cherry or mahogany finish and include a black name / number plate Units are 2 feet wide, 6 feet high (add 4" for base) and 18" or 24" deep Units feature 2 double prong coat hooks, a coat road and a 14" high foot locker with a hinged lid, a ventilated front panel and padlock hasp 14" high foot locker provides comfortable seating and secure equipment storage Units also feature an upper shelf with an 11" wide x 12" high top compartment The top compartment features a 12" wide x 3/4" deep door with heavy duty concealed hinges and a lift up handle and recessed hasp, resettable combination lock (black or silver finish), or electronic lock (black or silver finish) Salsbury Industries is an ISO 9001: 2015 certified company and has excelled in the field of manufacturing since 1936
    Technical specification
    • Unique ref.30000E_Series_Designer_Wood_Gear_Lockers
    • Product familyWood Lockers
    • Product groupDesigner Gear Wood Lockers
    • TypeObject (single object)
    • Date of publishing2025-05-01
    • Edition number1
    • Height (inches)76
    • Width (inches)24
    Related
    • Material mainMDF
    • Material secondaryLaminate
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit