Publish your products
Comby  wash basin to place
Comby  wash basin to place
Comby  wash basin to place
    Sanindusa

    Comby wash basin to place

    With optional wood accessories and a glass cup very usefull on the day-to-day hygiene The wash basin has a built-in place where objects can be laid
    Specification
    • 6A8606-comby cup holder accessory _not included_ 6A8600-comby cup _not included_ 6A8605- comby single accessory _not included_ 4V9711-unslotted waste for basin without overflow _not included_
    Technical specification
    • Unique ref.108660004_Comby_wash-basin-to-place-with-flap
    • Product familyComby
    • Product groupwashbasin
    • TypeObject (single object)
    • Date of publishing2020-01-24
    • Edition number1
    • Height (mm)220
    • Width (mm)610
    • Depth (mm)405
    Related
    • Material mainVitreous china
    • Designed inPortugal
    • Manufactured inPortugal
    • Weight Net (Kg)23
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • UNSPSC nameSinks
    • UNSPSC code30181504
    • Uniclass 2015 CodePr_40_20_96_18
    • Uniclass 2015 DescriptionCounter top wash basins
    • CSI MasterFormat 2014 Code22 41 16.13
    • CSI MasterFormat 2014 TitleResidential Lavatories
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    Asia Africa Europe Oceania North America South America
    China
    Algeria
    Austria
    Australia
    Costa Rica
    Colombia
    India
    Angola
    Belgium
    The Bahamas
    Israel
    Benin
    Bulgaria
    Japan
    Cameroon
    Croatia
    Jordan
    Côte d'Ivoire
    Cyprus
    Lebanon
    Ghana
    Czech Republic
    Oman
    Guinea-Bissau
    Estonia
    Qatar
    Mali
    France
    Saudi Arabia
    Mauritania
    Germany
    South Korea
    Morocco
    Greece
    Sri Lanka
    Mozambique
    Hungary
    Taiwan
    Nigeria
    Ireland
    United Arab Emirates
    South Africa
    Italy
    Sudan
    Latvia
    Tanzania
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Russia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit