Publish your products
Sanlife rimflush wall mounted toilet
Sanlife rimflush wall mounted toilet
Sanlife rimflush wall mounted toilet
    Sanindusa

    Sanlife rimflush wall mounted toilet

    3.9 out of 5 stars3.9(13 reviews)
    Domestic and commercial use With rimflush discharge system without rim which promotes hygiene make easier the toilet cleaning and reduces the proliferation of germs Toilet seat with clipoff system easy to clean and slow close
    Specification
    • Compatible toilet seat _not included_ 2363100-Toilet seat sanlife with clipoff and slowclose system Compatible suport frames _not inluded_ 411023-SANDOUBLE free standing frame w- dual flushing cistern for wall hung WC 4193311-SANSLIM build-in element w-dual flushing cistern 41733xx-SANGLASS WALL external frame w- dual flushing cistern for wall hung WC 40333-SANFIX frame w- dual flushing cistern for wall hung WC 40323-SANFIX freestanding frame w- dual flushing cistern for wall hung WC 40233-SANFLUSH build-in element w- dual flushing cistern for wall hung WC 40633-SANSPACE frame w- dual flushing cistern for wall hung WC 40533-SANBEST build-in element w- dual flushing cistern for wall hung WC 4000-Fixing kit for wall mounted toilet _included_
    Technical specification
    • Unique ref.136032004_Sanlife_rimflush-wall-mounted-toilet
    • Product familySanlife
    • Product grouptoilet
    • TypeObject (single object)
    • Date of publishing2020-01-24
    • Edition number1
    • Height (mm)350
    • Width (mm)380
    • Depth (mm)560
    Related
    • Material mainVitreous china
    • Designed inPortugal
    • Manufactured inPortugal
    • Weight Net (Kg)22
    Classification
    • BIMobject CategorySanitary - Toilets
    • IFC classificationSanitary Terminal
    • UNSPSC nameToilets
    • UNSPSC code30181505
    • Uniclass 2015 CodePr_40_20_93_94
    • Uniclass 2015 DescriptionWC pans
    • CSI MasterFormat 2014 Code10 28 00
    • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Asia Africa Europe Oceania North America South America
    China
    Algeria
    Austria
    Australia
    Costa Rica
    Colombia
    India
    Angola
    Belgium
    The Bahamas
    Israel
    Benin
    Bulgaria
    Japan
    Cameroon
    Croatia
    Jordan
    Côte d'Ivoire
    Cyprus
    Lebanon
    Ghana
    Czech Republic
    Oman
    Guinea-Bissau
    Estonia
    Qatar
    Mali
    France
    Saudi Arabia
    Mauritania
    Germany
    South Korea
    Morocco
    Greece
    Sri Lanka
    Mozambique
    Hungary
    Taiwan
    Nigeria
    Ireland
    United Arab Emirates
    South Africa
    Italy
    Sudan
    Latvia
    Tanzania
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Russia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit