Publish your products
Winner toilet seat with easyclip system
Winner toilet seat with easyclip system
    Sanindusa

    Winner toilet seat with easyclip system

    Duroplast is a material that does not contain substances hazardous to the environment and therefore is compatible with the skin, is anti-bacterial, anti-static, dust repellent, and resistant to fading under UV rays. This toilet seat and cover also have a slow close system, to prevent abrupt drops and it has a clipoff system that allows you to remove the lid and the seat for easy cleaning.

    Specification
    • Fixing kit for toilet seat and cover (included).

    Technical specification
    • Unique ref.24231_winner-toilet-seat-with-easyclip-system
    • Product familyWinner
    • Product groupToilet Seats
    • TypeObject (single object)
    • Date of publishing2021-11-12
    • Edition number1
    • Height (mm)50
    • Width (mm)366
    • Depth (mm)450
    Related
    • Material mainPlastic
    • Material secondaryStainless steel
    • Designed inPortugal
    • Manufactured inPortugal
    • Weight Net (Kg)2.56
    Classification
    • BIMobject CategorySanitary - Toilet Seats
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011196
    • ETIM NameToilet seat
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_93_95
    • Uniclass 2015 DescriptionWC seats and covers
    • CSI MasterFormat 2014 Code10 28 13
    • CSI MasterFormat 2014 TitleToilet Accessories
    • OmniClass Number23-31 25 11 11
    • OmniClass TitleToilet Partitions
    • CSI UniFormat II CodeC10
    • CSI UniFormat II TitleINTERIOR CONSTRUCTION

    Region availability

    Asia Africa Europe Oceania North America South America
    China
    Algeria
    Austria
    Australia
    Costa Rica
    Colombia
    India
    Angola
    Belgium
    The Bahamas
    Israel
    Benin
    Bulgaria
    Japan
    Cameroon
    Croatia
    Jordan
    Côte d'Ivoire
    Cyprus
    Lebanon
    Ghana
    Czech Republic
    Oman
    Guinea-Bissau
    Estonia
    Qatar
    Mali
    France
    Saudi Arabia
    Mauritania
    Germany
    South Korea
    Morocco
    Greece
    Sri Lanka
    Mozambique
    Hungary
    Taiwan
    Nigeria
    Ireland
    United Arab Emirates
    South Africa
    Italy
    Sudan
    Latvia
    Tanzania
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Russia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom