Publish your products
Sanfix metal support for wall mounted WC
Sanindusa

Sanfix metal support for wall mounted WC

Supporting frame for wall-mounted toilets with a concealed flushing cistern For frontal activation Used for mounting a dual flush flushing plate The flushing cistern is insulated against condensation Silent filling
Specification
  • General content _material included_ Supporting frame for mounting Height adjustable galvanized support legs Depth adjustable galvanised brackets for pre-wall installation Universal connection to water DN 15 _1-2 _ with a built-in angle valve PE wall drain elbow diam 90-90 mm with seal PE adapter reduction piece diam 90-110 mm with seal Depth adjustable drain elbow _+-– 10 mm_ Connecting parts for mounting toilet bowls Other parts necessary to fix and connect the product Structure assembly instructions Installation instructions for the toilet Compatible plates _not included_ 40003 - Orange 3-6L mechanism plate 40013 - Plan 3-6L mechanism plate 40023 - Easy 3-6L mechanism plate 40033 - Moon 3-6L mechanism plate 40043 - Square mechanism plate
Technical specification
  • Unique ref.40333_Sanfix_metal-support-for-wall-mounted-wc-with-cistern
  • Product familySanfix
  • Product groupToilet Cisterns
  • TypeObject (single object)
  • Date of publishing2020-01-24
  • Edition number1
  • Height (mm)1150
  • Width (mm)500
Related
  • Material mainMetal
  • Material secondaryPE/PP
  • Designed inPortugal
  • Manufactured inPortugal
  • Weight Net (Kg)14
Classification
  • BIMobject CategorySanitary - Toilet Cisterns
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20_93_89
  • Uniclass 2015 DescriptionWC cisterns
  • CSI MasterFormat 2014 Code22 40 00
  • CSI MasterFormat 2014 TitlePlumbing Fixtures
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Asia Africa Europe Oceania North America South America
China
Algeria
Austria
Australia
Costa Rica
Colombia
India
Angola
Belgium
The Bahamas
Israel
Benin
Bulgaria
Japan
Cameroon
Croatia
Jordan
Côte d'Ivoire
Cyprus
Lebanon
Ghana
Czech Republic
Oman
Guinea-Bissau
Estonia
Qatar
Mali
France
Saudi Arabia
Mauritania
Germany
South Korea
Morocco
Greece
Sri Lanka
Mozambique
Hungary
Taiwan
Nigeria
Ireland
United Arab Emirates
South Africa
Italy
Sudan
Latvia
Tanzania
Lithuania
Luxembourg
Netherlands
Norway
Poland
Portugal
Romania
Russia
Spain
Sweden
Switzerland
Ukraine
United Kingdom