Publish your products
Pack sanslim frame with dual flushing cistern and to-slim plate for wall mounted WC
Sanindusa

Pack sanslim frame with dual flushing cistern and to-slim plate for wall mounted WC

Supporting frame for wall-mounted toilets with a concealed flushing cistern For frontal activation Used for mounting a dual flush flushing plate already included The flushing cistern is insulated against
Specification
  • General content _material included_ Supporting frame for mounting wall drain elbow diam 90-90 mm with seal adapter reduction piece diam 90-110 mm with seal exterior coated with foam _insulation against condensation of water and decrease in operating noise fiberglass net water inlet ½ in center upper position dual flush plate included
Technical specification
  • Unique ref.4193311_Sanslim_pack-with-dual-flushing-cistern-and-plate-for-wallmounted
  • Product familySanslim
  • Product groupToilet Cisterns
  • TypeObject (single object)
  • Date of publishing2020-01-24
  • Edition number1
  • Height (mm)1165
  • Width (mm)548
  • Depth (mm)85
Related
  • Material mainPP-MD
  • Material secondaryMetal
  • Designed inPortugal
  • Manufactured inPortugal
  • Weight Net (Kg)9
Classification
  • BIMobject CategorySanitary - Toilet Cisterns
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20_93_89
  • Uniclass 2015 DescriptionWC cisterns
  • CSI MasterFormat 2014 Code22 40 00
  • CSI MasterFormat 2014 TitlePlumbing Fixtures
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Asia Africa Europe Oceania North America South America
China
Algeria
Austria
Australia
Costa Rica
Colombia
India
Angola
Belgium
The Bahamas
Israel
Benin
Bulgaria
Japan
Cameroon
Croatia
Jordan
Côte d'Ivoire
Cyprus
Lebanon
Ghana
Czech Republic
Oman
Guinea-Bissau
Estonia
Qatar
Mali
France
Saudi Arabia
Mauritania
Germany
South Korea
Morocco
Greece
Sri Lanka
Mozambique
Hungary
Taiwan
Nigeria
Ireland
United Arab Emirates
South Africa
Italy
Sudan
Latvia
Tanzania
Lithuania
Luxembourg
Netherlands
Norway
Poland
Portugal
Romania
Russia
Spain
Sweden
Switzerland
Ukraine
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit