Publish your products
Piano shower tray
Piano shower tray
Piano shower tray
    Sanindusa

    Piano shower tray

    3.1 out of 5 stars3.1(8 reviews)
    Domestic and commercial use Built-in shower tray Contemporary design Range with various sizes and depths available
    Specification
    • 49911-90 shower tray drain _not included_
    Technical specification
    • Unique ref.8035200000_Piano_smooth-surface-shower-tray
    • Product familyPiano
    • Product groupShower tray
    • TypeObject (single object)
    • Date of publishing2020-01-24
    • Edition number1
    • Height (mm)35
    • Width (mm)800
    • Depth (mm)800
    Related
    • Material mainAcrylic
    • Designed inPortugal
    • Manufactured inPortugal
    • Weight Net (Kg)11
    Classification
    • BIMobject CategorySanitary - Shower trays
    • IFC classificationSanitary Terminal
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_06_84
    • Uniclass 2015 DescriptionShower trays
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Region availability

    Asia Africa Europe Oceania North America South America
    China
    Algeria
    Austria
    Australia
    Costa Rica
    Colombia
    India
    Angola
    Belgium
    The Bahamas
    Israel
    Benin
    Bulgaria
    Japan
    Cameroon
    Croatia
    Jordan
    Côte d'Ivoire
    Cyprus
    Lebanon
    Ghana
    Czech Republic
    Oman
    Guinea-Bissau
    Estonia
    Qatar
    Mali
    France
    Saudi Arabia
    Mauritania
    Germany
    South Korea
    Morocco
    Greece
    Sri Lanka
    Mozambique
    Hungary
    Taiwan
    Nigeria
    Ireland
    United Arab Emirates
    South Africa
    Italy
    Sudan
    Latvia
    Tanzania
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Russia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom