Publish your products
Outdoor Public Bike Pump - Durable Outdoor Commercial Bike Pump

Outdoor Public Bike Pump - Durable Outdoor Commercial Bike Pump

This pump is a great addition to bike rooms, parks, trails, or other public heavy-use settings. Designed to withstand extreme weather conditions, it ensures durability so that all the components are ready for action when needed by the users. Options to mount directly to the surface on its own or integrated into our Deluxe Public work stand.

Technical specification
  • Unique ref.air-pump
  • Product familyBike Repair and Maintenance
  • Product groupBike Repair and Maintenance
  • TypeObject (single object)
  • Date of publishing2026-03-16
  • Edition number1
  • Height (inches)30
  • Width (inches)8
  • Depth (inches)8
Related
  • Material mainStainless steel
  • Material secondaryCast Aluminum
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)20
Classification
  • BIMobject CategoryLandscaping - Other

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States