Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
saval/products/74db6712-74bf-440c-a13e-539d0790c40c
Home
Categories
Fire Products
Protection
Fire hydrant 2 1/2"
Unavailable in United States
Saval
Follow
Fire hydrant 2 1/2"
3.3
(21 reviews)
Saval 2,5" fire hydrant for dry risers. Allows the fire department to connect the fire hose to the dry riser at a particular floor in high buildings.
Download
Technical specification
Technical specification
Unique ref.
2414016
Product family
Dry riser equipment
Product group
Fire hydrants
Type
Object (single object)
Date of publishing
2015-07-23
Edition number
1
Height (mm)
100
Width (mm)
160
Depth (mm)
180
Links
Links
Product url
https://www.saval.nl/producten/brandkraan/128/264/
Instruction video
https://www.youtube.com/watch?v=yf2pHM5wuLc
Technical description
https://www.saval.nl/producten/brandkraan/128/264/#downloads
Related
Related
Material main
Brass
Material secondary
Steel
Designed in
Netherlands
Manufactured in
Netherlands
Weight Net (Kg)
0.18
Classification
Classification
BIMobject Category
Fire Products - Protection
Region availability
Europe
Belgium
Netherlands
Similar products
Babcock-Davis
Crown Fire Extinguisher Cabinet
4.8
(
12
)
Download
Nystrom
ABC Portable Fire Extinguisher
4.2
(
71
)
Download
Activar Construction Products Group
JL Industries | FE Cabinet Ambassador Steel
3.4
(
7
)
Download
Edwards
Intelligent Smoke Detector with Optional CO Sensor
4.5
(
19
)
Download
Edwards
G1 LED - Compact Wall - Horn - Strobe
4.7
(
17
)
Download
Activar Construction Products Group
JL Industries | Hose & Valve Cabinet Crownline Stainless
3.7
(
6
)
Download