Publish your products
Vetonit - Finish WR - Cementitious Skim Coat
Vetonit - Finish WR - Cementitious Skim Coat
Vetonit - Finish WR - Cementitious Skim Coat
    Saveto

    Vetonit - Finish WR - Cementitious Skim Coat

    Vetonit Finish WR is a cement-based smooth finishing coat composed of hydraulic binders, fine fillers, and special additives. It is supplied as a dry powder in pre-weighed bags, ready to use on-site. Simply add clean water to produce a highly workable material. Vetonit Finish WR is a premium multi-purpose product that can be applied in layers from 1 - 3 mm thick.

    Uses:

    • Can be used to level the minor surface undulation of plaster and concrete.
    • Can be applied internally onto walls and ceilings.
    • It is suitable for wet areas like bathrooms and kitchens.
    • Can be used on concrete surfaces that are smooth and also on precast concrete surfaces.
    • Can be used as a thin patch mortar, pinhole filler, and colour-matching coat.

    Features and benefits:

      • Factory-controlled pre-blend ensures consistently high quality.
      • Requires only the addition of water on-site at the time of usage.
      • Can be applied manually or using a spray machine.
      • Superior workability.
      • Easy to apply which enables high productivity.
      • Excellent adhesion on a variety of substrates.
      • Water-resistant.
      • Suitable for humid and dry conditions.
      • Suitable for wall and ceiling surfaces.
      • Ideal for internal use.
      Specification
      • Standard Compliance:

        • SASO EN 998-1 Class CS IV, W 1
      Technical specification
      • Unique ref.Vetonit-Finish-WR
      • Product familySurface Treatment and Finishes
      • Product groupWater Reistant Cemintitious Skim Coat
      • TypeBuilding Material
      • Date of publishing2024-02-13
      • Edition number1
      • Height (mm)3
      Related
      • Material mainCement
      • Designed inSaudi Arabia
      • Manufactured inSaudi Arabia
      Classification
      • BIMobject CategoryWalls - Finishes
      • IFC classificationWall
      • Uniclass 2015 CodePr_20_31_53_15
      • Uniclass 2015 DescriptionConcrete repair mortars
      • CSI MasterFormat 2014 Code09 24 00
      • CSI MasterFormat 2014 TitleCement Plastering
      • OmniClass Number23-13 23 19 13
      • OmniClass TitlePutties

      Region availability

      Asia Africa
      Bahrain
      Egypt
      Iraq
      Jordan
      Kuwait
      Lebanon
      Oman
      Palestine
      Qatar
      Saudi Arabia
      Syria
      United Arab Emirates
      Yemen