Publish your products
Vetonit - Vetotop CL531 - Cementitious Self Leveling Underlayment 8-20mm Thick
Saveto

Vetonit - Vetotop CL531 - Cementitious Self Leveling Underlayment 8-20mm Thick

Vetotop CL531 is a single component polymer modified cementitious floor self-leveling underlayment composed of hydraulic binders, selected aggregates, and special additives. It is supplied as a dry powder in pre-weighed bags ready to use on-site; once mixed, it will form a cohesive self smoothening honey-like flowing mortar that is applied in thicknesses between 8 and 20mm, giving a super flat finish ready to receive final floor coverings including tiles, carpets, resinous flooring systems, parquet, ...etc.

The system comprises:

  • Layer 1: Substrate - Concrete, Cast-in-Place
  • Layer 2: Primer - Vetobond PB433 - Polyvinyl acetate (PVAc)-based bonding agent and sealer
  • Layer 3: Self-leveling underlayment - Vetotop CL531 - Premixed cementitious floor self-leveling underlayment 8-20mm thick
  • Layer 4: Floor Covering - Floor coverings such as carpet, parquet, tiles, vinyl, etc.

Uses:

  • Leveling of concrete slabs before the application of final floor coverings such as tiles and resinous systems.
  • As a substrate for vinyl tiles, parquet, carpet, and floor coverings that require super-flat substrates.

Features and benefits:

  • Factory-controlled pre-blend ensures consistently high quality.
  • Suitable for Middle East harsh weather conditions.
  • Easy application enabling high productivity and superior finishing.
  • Rapid commissioning and serviceability.
  • High bond to the substrate.
  • Excellent physical and mechanical properties.
  • Shrinkage compensated.
  • Excellent workability.
  • Fiber-reinforced resisting crack formation.
Specification
  • Standard Compliance:

    • SASO EN13813
    • Classified as CT-C25-F4 RWA10 B1,0
      Technical specification
      • Unique ref.Vetotop-CL531
      • Product family Coverings, coatings and finishes
      • Product groupCementitious Self Leveling Underlayment
      • TypeBuilding Material
      • Date of publishing2025-08-18
      • Edition number1
      Related
      • Material mainCementitious
      • Designed inSaudi Arabia
      • Manufactured inSaudi Arabia
      Classification
      • BIMobject CategoryFlooring - Underlay
      • IFC classificationFloor
      • Uniclass 2015 CodePr_35_31_06_80
      • Uniclass 2015 DescriptionSmoothing and levelling underlay compounds
      • CSI MasterFormat 2014 Code03 54 00
      • CSI MasterFormat 2014 TitleCast Underlayment
      • OmniClass Number23-15 17 11 13 11
      • OmniClass TitleCementitious Floor Underlayments

      Region availability

      Asia Africa
      Bahrain
      Egypt
      Iraq
      Jordan
      Kuwait
      Lebanon
      Oman
      Palestine
      Qatar
      Saudi Arabia
      Syria
      United Arab Emirates
      Yemen