Publish your products
22x145 DUBBELFAS FALS
22x145 DUBBELFAS FALS
    SCA

    22x145 DUBBELFAS FALS

    Cladding with timeless aesthetics and lasting performance. Design flexibility, dimensional stability and a climate-smart origin. Available in various profiles, colors and finishes, pre-treated with primer or intermediate coating. Final painting should be completed within two years of installation.
    Technical specification
    • Unique ref.102214500_d-fas_fals
    • Product familyCladding
    • Product groupOther
    • TypeBuilding Material
    • Date of publishing2024-05-17
    • Edition number1
    • Height (mm)22
    • Width (mm)145
    Related
    • Material mainSpruce
    Classification
    • BIMobject CategoryBuilding Materials - Wood
    • ETIM CodeEC003167
    • ETIM NameWall and facade cladding wood

    Region availability

    Europe
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit