Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
scheicherwand/products/12aa4e8e-155d-4163-ae7c-a46e67d8e01a
Home
Categories
Walls
Internal Walls
Systemtrennwand - TS1 Nurglastür Alu flush
Unavailable in United States
Alois Scheicher GmbH
Follow
Systemtrennwand - TS1 Nurglastür Alu flush
Download
Specification
Specification
THE TECHNICAL DETAILS:
Choice of wooden, all-glass or framedoors
single-pane glazing with ESG or VSG possible
privacy films are used for privacy protection
thickness 100 mm
height up to 3.000 mm
element width up to 1.300 mm
Sound insulation of Rwp 31-33 dB
Technical specification
Technical specification
Unique ref.
systemtrennwand-ts1-nurglastur-alu-flush
Product family
TS1 Alu glass door
Product group
aluminum door
Type
Assembly (multiple objects)
Date of publishing
2024-12-10
Edition number
1
Links
Links
Product url
https://www.scheicherwand.com/produkt/flushzarge-aluminium-glas-holzrahmentuer/
Related
Related
Material main
Extruded Aluminum
Material secondary
Glass
Designed in
Austria
Manufactured in
Austria
Classification
Classification
BIMobject Category
Walls - Internal Walls
IFC classification
Door Panel
OmniClass Number
23-17 11 13 13
OmniClass Title
Aluminum Doors
Region availability
Europe
Austria
Germany
Switzerland
Similar products
Roppe Corporation, USA
Contours Wall Base - Candid
Download
ABCD International
Glass partition edge to edge single glazing ID1
Download
Aluprof
MB-HARMONY OFFICE Internal Wall System
4.8
(
8
)
Download
Lunawood
Luna Trio 5/4x4 Thermowood Cladding
Download
Maars Living Walls
Horizon
Download
Roppe Corporation, USA
Contours Wall Base - Divine
Download