Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
scheicherwand/products/466a32e9-2250-47c1-83cd-4abf7b9030ab
Home
Categories
Walls
Internal Walls
Systemtrennwand - TS4 Wandaschluss
Unavailable in United States
Alois Scheicher GmbH
Follow
Systemtrennwand - TS4 Wandaschluss
Download
Specification
Specification
Wallconnection
Monobloc with unique clip system
Wall thickness 100 mm
Adjustable in width from 30 - 200mm
Wall height up to 3.300 mm
Technical specification
Technical specification
Unique ref.
ts4-wandaschluss
Product family
Wandanschluss
Product group
wall connection
Type
Assembly (multiple objects)
Date of publishing
2024-11-20
Edition number
1
Links
Links
Product url
https://www.scheicherwand.com/
Related
Related
Material main
Wood
Designed in
Austria
Manufactured in
Austria
Classification
Classification
BIMobject Category
Walls - Internal Walls
IFC classification
Wall
OmniClass Number
23-15 13 19 15
OmniClass Title
Wood Wall Panels
Region availability
Europe
Austria
Germany
Switzerland
Similar products
Roppe Corporation, USA
Contours Wall Base - Candid
Download
ABCD International
Glass partition edge to edge single glazing ID1
Download
Aluprof
MB-HARMONY OFFICE Internal Wall System
4.8
(
8
)
Download
Lunawood
Luna Trio 5/4x4 Thermowood Cladding
Download
Maars Living Walls
Horizon
Download
Roppe Corporation, USA
Contours Wall Base - Divine
Download