Publish your products
DEFEM EZ - Mesh Trays
DEFEM EZ - Mesh Trays
DEFEM EZ - Mesh Trays
DEFEM EZ - Mesh Trays
DEFEM EZ - Mesh Trays
DEFEM EZ - Mesh Trays
DEFEM EZ - Mesh Trays
DEFEM EZ - Mesh Trays
DEFEM EZ - Mesh Trays
DEFEM EZ - Mesh Trays
    Archived

    DEFEM EZ - Mesh Trays

    Defem Mesh Tray - Flexible mesh tray system for the routing of power, data and control cables. C1 Electro-galvanized Indoor environments: Schools, shops, hotels, offices, sports halls etc. – Very low environmental corrosion. – Heated areas. – Arid atmosphere. – Insignificant quantities of pollutant. – DIN 50961/ISO 2081. C2 Pre-galvanized Partly outdoor environments: Industries, sports halls, warehouses, shops, rural outdoor areas etc. – Low environmental corrosion. – Non-heated areas with fluctuating levels of temperature and humidity. – Few instances of condensation and low levels of airborne pollution. - SS-EN 10327:2004.
    Specification
    • Defem is a complete cable support system for the routing of power, data and control cables. Three finishes are available; electro-zinc, hot-dip galvanized and AISI316L acid-proof stainless steel. The standard mesh trays are available in four heights (45, 55, 60 and 110 mm) and eight widths (53, 75, 120, 220, 320, 422, 522 and 622 mm). The standard length is 2.5 m. For specific applications the range also includes specially shaped C-, G- and Z-mesh trays plus three different shapes of mini mesh trays. There is a complete range of supports for wall-mounted, floor-laid, ceiling-suspended and U-bar supported installations. Accessories such as bends, raisers, reducers, etc. are formed on site from length material elements. Thanks to the uniquely shaped well-rounded wire ends, the mesh trays comply with all safety requirements for installers and cables. In addition, the wire diameter design and size allow higher safety working-load values in comparison to any other product in the market. Standards IEC 61537, UNE EN 50102, UNE EN ISO 9227, DIN 4102-12 for fire resistance E90 Materials Electro-zinc, Hot-dip galvanized, AISI316L acid-proof stainless steel
    Technical specification
    • Unique ref.CMS-DEFEM-EZ
    • Product familyCable Trays
    • Product groupElectro Galvanized Solution
    • TypeShowcase (model)
    • Date of publishing2017-06-20
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryZinc
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryElectrical - Distribution
    • IFC classificationCable Carrier Fitting
    • UNSPSC nameCable accessories
    • UNSPSC code26121630
    • Uniclass 2015 CodePr_65_70_11_17
    • Uniclass 2015 DescriptionCable trays
    • CSI MasterFormat 2014 Code26 05 36
    • CSI MasterFormat 2014 TitleCable Trays for Electrical Systems
    • OmniClass Number23-35 33 19
    • OmniClass TitleElectrical Cable Trays
    • CSI UniFormat II CodeD5010
    • CSI UniFormat II TitleElectrical Service and Distribution
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit