EVlink Pro AC - enables highly reliable, flexible, and sustainable smart charging for buildings, optimizing energy consumption , maximizing uptime and efficiency, and ensuring a seamless user experience for EV installers, operators, and drivers.Advanced connectivityRemote monitoring via OCPP 1.6 or Modbus interoperability for smart charging experience.FlexibilityScalable, modular design with T2S socket, attached T2 cable, domestic socket. Wall -mounted or floor standing installation available. Customizable look and feel.SustainabilityGreen Premium certification providing ReaCH, ROHS, End of Life, Product Environmental Profile. Easy repair.ReliabilityRobust tested and certified products comply with strict standards including the latest IEC 61851 Edition 3.User-friendlySimple and intuitive to install, commission, use, operate, and maintain.Commissioning via eSetup app or EcoStruxure EV Charging Expert.Reinforced safety
Embedded RCD Type B-EV reducing nuisance tripping in case of DC leaks. Built-in Voltage tripping auxiliary iMNx cutting power off if the contactor is damaged.
EVlink Pro DC 60kW
EVlink Pro DC 60kW is a compact and flexible DC fast charger. Designed for fleets depots and commercial & industrial buildings. Fully integrated into Schneider Electric end-to-end solutions, leveraging its expertise in energy management, electrical solutions and digital technologies. Supported by high-end services with a worldwide network of technicians to optimize the performance of the EV infrastructure and keep the assets running in optimum condition.
Flexibility
Configurable: wall or floor mounting, several cable lengths, with and without cable management.
Compact: can be installed in limited space.
Customizable look & feel.
Advanced Connectivity
Embedded 4G modem and Wi-Fi module enabling remote monitoring and smart charging.
Interoperability thanks to OCPP 1.6 Json, certified with dozens of CSMS back-ends.
Prepare for future technologies with ISO15118 Plug & Charge and Smart Charging readiness.
Reliability and safety
100% tested and certified on the production line.
Third-party lab certification for IEC 61851-1 ed3 and IEC 61851-23.
Protection directly embedded in the Charger including SPD.
Serviceability
Customer support in local language, backed by dedicated expertise either remotely or through advanced on-site assistance.
Comprehensive manufacturer-delivered services covering the entire lifecycle, from installation and commissioning to maintenance and modernization.
High reparability level with full scope available spare parts.
EVlink Pro DC 180 kW
EVlink Pro DC 180kW provides fast and smart charging for buildings and fleet depots, for a better energy efficiency and maximized uptime, ensuring an easy and best-in-class user experience for EV drivers, fleets operators, and installers.
User-friendly:
Simple and intuitive to install. Easy to use, operate, and maintain. Including cable management, vehicle authentication, and multiple language support.Flexibility:Scalable from 120kW to 150kW and 180kW, interoperable, and modular design. With dynamic power allocation between multiple vehicle connectors. Customizable look and feel.Advanced connectivity:Embedded modem, ethernet, and Wi-Fi connectivity. Monitored remotely for a smart charging experience.Reliability:Robust, tested, and certified products comply with strict standards (ISO, IEC 61851-1 Ed3, IEC 61851-23, etc.). Operate up to 50°C without derating.Reinforced safety:Protection, including SPD, is embedded directly in the charger station instead of the switchboard. Emergency stop button.Serviceability:On-site functionalities from commissioning, and preventive maintenance to corrective maintenance. Remote support to optimize uptime