Publish your products
Minera - Oil distribution transformers EU548
Minera - Oil distribution transformers EU548

    Minera - Oil distribution transformers EU548

    4.5 out of 5 stars4.5(56 reviews)
    Oil-Immersed Transformers up to 3.15 MVA, 36 kV, 50/60 Hz of Minera range are available as:
    • Three phase units(single phase available on request)
    • With ratings up to 3.15kVA, 36 kV, 50/60 Hz
    • With conservator or hermetically sealed type
    • Ground, pad or pole-mounted
    • Naturally cooled (ONAN), air forced (ONAF) or other type of cooling upon request
    • With normal or low noise or loss levels
    https://schneider-electric.box.com/s/83ba2dptl4hmfmamst70i4j59xluwbhp
    Specification
      • Rated power from 50kVA up to 2.5 MVA
      • Rated power insulation level up to 36 kV (other rated level on request)
      • Rated frequency 50 or 60 Hz
      • Mineral oil insulating liquid
      • Hermetically sealed or breathing with conservator
      • Naturally cooled (ONAN) or air forced (ONAF) on request
      • Conventional losses or high efficiency ranges
      • Off-Circuit Tap Changer (OCTC) or On-Load Tap Changer (OLTC) on request
      • Specific designs:
      • Low flammability dielectric liquids (Vegeta or Siltrum ranges)
      • Compact design (Siltrim range)
      • Hazardous zones (ATEX Transformers range)
      • Recitifier feeder (Rectifier Transformers range)
    Technical specification
    • Unique ref.minera
    • Product familyTransformers
    • Product groupMinera
    • TypeObject (single object)
    • Date of publishing2016-01-22
    • Edition number1
    Related
    • Material mainMetal
    • Material secondaryMetal
    • Designed inTürkiye
    • Manufactured inTürkiye
    Classification
    • BIMobject CategoryElectrical - Electrical Installations
    • IFC classificationElectric Distribution
    • UNSPSC nameElectrical equipment and components and supplies
    • UNSPSC code3912
    • OmniClass Number23-35 13 15
    • OmniClass TitleElectrical Network Transformers

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    Germany
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Gibraltar
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Greece
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Guernsey
    Israel
    Grenada
    Ethiopia
    Samoa
    Iceland
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Ireland
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Isle of Man
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Italy
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Jersey
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Latvia
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Liechtenstein
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Lithuania
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Luxembourg
    Malaysia
    Nicaragua
    Madagascar
    Malta
    Maldives
    Panama
    Malawi
    Moldova
    Mongolia
    Puerto Rico
    Mali
    Monaco
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Montenegro
    Nepal
    Saint Lucia
    Mauritius
    Netherlands
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    North Macedonia
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Norway
    Pakistan
    Saint-Barthélemy
    Mozambique
    Poland
    Palestine
    Sint Maarten
    Namibia
    Portugal
    Philippines
    The Bahamas
    Niger
    Romania
    Qatar
    Trinidad and Tobago
    Nigeria
    Russia
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    San Marino
    Singapore
    U.S. Virgin Islands
    Reunion
    Serbia
    South Korea
    United States
    Rwanda
    Slovakia
    Sri Lanka
    Saint Helena
    Slovenia
    Syria
    São Tomé and Príncipe
    Spain
    Taiwan
    Senegal
    Svalbard and Jan Mayen
    Tajikistan
    Seychelles
    Sweden
    Thailand
    Sierra Leone
    Switzerland
    Türkiye
    Somalia
    Ukraine
    Turkmenistan
    South Africa
    United Kingdom
    United Arab Emirates
    South Sudan
    Vatican City
    Uzbekistan
    Sudan
    Vietnam
    Tanzania
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit