We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Unica for France

Unique ref.: SE_FR_New_UnicA_WD
Brand: Schneider Electric
Product family: BUILDING SYSTEMS
Product group: Wiring devices
Date of publishing: 2019-02-11
Edition number: 1
Type: Object (single object)
Download (1)
Product is sold in France only

More details in french language


Material main: Plastic
Material secondary: Metal
Designed in:
Manufactured in:

BIMobject Category: Electrical - Outlets & Sockets
Uniclass 2015 Code: Pr_65_72
Uniclass 2015 Description: Electrical power products and wiring accessories
NBS Reference Code: 26-27-64
NBS Reference Description: Prefabricated Wiring Switch Modules
CSI MasterFormat 2014 Code: 26 27 26
CSI MasterFormat 2014 Title: Wiring Devices
OmniClass Number: 23-35 37 29
OmniClass Title: Modular Wiring System Switches
CSI UniFormat II Code: D5020
CSI UniFormat II Title: Lighting & Branch Wiring
This product is available in:
Europe
  • France

BIMobject SEEK Properties

Electrical - Outlets & Sockets

Name Value
Application Pour tous vos bâtiments tertiaires
Depth 10 mm
Height 85 mm
Width 85 mm

All BIM objects are real products from real manufacturers confirmed and approved