We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Unica for Russia

Unique ref.: SE_RU_New_Unica_WD
Brand: Schneider Electric
Product family: BUILDING SYSTEMS
Product group: Wiring devices
Date of publishing: 2019-02-13
Edition number: 1
Type: Object (single object)
Download (1)
Product is sold in Russia only

More details in Russian language


Material main: Plastic
Material secondary: Metal
Designed in:
Manufactured in:

BIMobject Category: Electrical - Outlets & Sockets
Uniclass 2015 Code: Pr_65_72
Uniclass 2015 Description: Electrical power products and wiring accessories
NBS Reference Code: 26-27-64
NBS Reference Description: Prefabricated Wiring Switch Modules
CSI MasterFormat 2014 Code: 26 27 26
CSI MasterFormat 2014 Title: Wiring Devices
OmniClass Number: 23-35 37 29
OmniClass Title: Modular Wiring System Switches
CSI UniFormat II Code: D5020
CSI UniFormat II Title: Lighting & Branch Wiring
This product is available in:
Asia
  • Kazakhstan
Europe
  • Russia

BIMobject SEEK Properties

Electrical - Outlets & Sockets

Name Value
Application Универсальная в применении. Идеально подходит для всех типов установки.
Depth 10 mm
Height 85 mm
Material Термопластик АБС/Металл
Width 85 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Термопластик АБС/Металл

All BIM objects are real products from real manufacturers confirmed and approved