Publish your products
Façade AOC 50 ST
Façade AOC 50 ST
Façade AOC 50 ST
Façade AOC 50 ST
Façade AOC 50 ST
    Schüco
    Archived

    Façade AOC 50 ST

    Aluminium Add-on construction with a width of 50 mm in ST (Steel)

    With the thermally insulated Schüco Façade AOC 50, skylight constructions and large vertical façades on steel substructures can easily be produced to passive house-quality.

    • Integration of Schüco AWS 114 as projected top-hung window or parallel-opening window: possibility of large automated window solutions incorporated in the building management system for standard and SHEVS applications
    • Burglar resistance up to RC 2 and RC 3 tested in the system on steel substructures
    • System articles enable large glass loads: up to 1190 kg for steel
    • Vertical façades and skylights with shallow roof pitches up to 7° can be constructed
    Specification
    • Schüco AOC 50 ST, thermally insulated aluminium add-on construction on a steel load-bearing structure (gasket system) as a mullion/transom construction for multi-storey façades with a 50 mm external face width

      Design features:

      The construction must be sealed from outside using aluminium pressure plates to suit the infill thicknesses.

      Load-bearing structure:

      The load-bearing structure of the façade construction must be fabricated from steel rectangular profiles/steel supports.   Or   The load-bearing structure of the façade construction is to be fabricated from steel rectangular profiles/steel supports supplied by the customer.

      The load-bearing steel construction is on the inside. The welded construction must be calculated and executed in accordance with DIN 18 800.In faceted façades, the width of the steel profile must not exceed 60 mm if insert units are to be installed. The corrosion protection of steel structures must be in accordance with the VFF information sheet St. 01 “Coating of steel components in metal fabrication”. The steel profiles must be prepared for paint to be applied by others. The contractor for the painting work must be advised that the profile surfaces must be cleaned and primed before being painted. The glazing system consists of aluminium cover caps and/or pressure plates (clamping connection). The glazing system is attached to the substructure via roller-shaped, galvanized steel basic profiles using alternating hole welding. The steel profiles have two rows of longitudinal holes 250 mm apart for this purpose. Optionally a corresponding aluminium basic profile can be used by screwing it to steel hollow profiles. Insulating tape must be fitted between the steel substructure and the aluminium base profile to prevent contact corrosion and expansion-related noise. A large-volume EPDM gasket with integral ventilation channels, structural height 15 mm, forms the basis for the installation of the glazing and the ventilation of the construction. The joints of the gaskets to be laid horizontally and vertically must overlap and be sealed. The corresponding alternating notches must be made in accordance with the system manufacturer’s recommendations.

      Glazing / insert units:

      All glazing, even in the insert units, lies in the same plane. The glazing gaskets made from weather-resistant, black EPDM on the room side are of different depths in the mullions and transoms (6 mm offset). Two individual gaskets made from weather-resistant, black EPDM, with a height of 5 mm, are positioned on the outside. Moulded gasket intersections made from EPDM must be used where mullions and transoms join.

      Ventilation:

      Rebate base ventilation and vapour pressure equalisation are achieved at all four corners of each module field into the mullion rebate. For field drainage and ventilation, appropriate openings must be made in the aluminium pressure plates, cover caps and gaskets.

      Dimensions and design of the exterior cover caps:

      • Cover cap (mullion) 20 mm
      • Cover cap (transom) 15 mm
    Technical specification
    • Unique ref.schueco_aoc_50_st
    • Product familyCurtain Wall
    • Product groupSchüco Façades and skylights
    • TypeObject (single object)
    • Date of publishing1918-10-17
    • Edition number2
    • Depth (mm)50
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryWalls - Curtain Walls
    • IFC classificationCurtain Wall
    • UNSPSC nameGlass curtainwalling
    • UNSPSC code30151806
    • Uniclass 2015 CodeSs_25_10_20
    • Uniclass 2015 DescriptionCurtain walling systems
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit