The 3kW - 11kW Variable Speed Fan Control Panel is a PLC-driven smoke ventilation control solution operating at 400 V, 3-phase, 50 Hz, providing precise management of duty and standby fans for complex, multi-zone applications. Integrated Variable Frequency Drives (VFDs) allow multiple programmable fan speeds, while both hard-wired and networked activation options support flexible system design. External firefighter key switch inputs, reversible airflow capability, and compatibility with twin- or triple-shaft push/pull systems further enhance operational performance.
The panel incorporates extensive monitoring features, including support for up to 50 pressure sensors, environmental fan control, and a range of damper actuation options. System status is indicated via front-panel LEDs, with Volt-Free Contacts (VFCs) for BMS integration, optional Cloudlink remote monitoring, and compatibility with the SHEVTEC Repeater Panel. An optional BS 8519 ATS-compliant configuration is available, and the panel is designed and tested to BS EN 60204-1:2018, BS ISO 21927-9:2012, and EN 12101-3.
This BIM object includes structured technical data, connection information, and model parameters to support coordinated design, installation, commissioning, and lifecycle management in digital construction environments.
Region availability
| Europe | Asia | North America | Africa | South America | Oceania |
|---|---|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Algeria | Argentina | American Samoa |
Albania | Armenia | Antigua and Barbuda | Angola | Bolivia | Australia |
Andorra | Azerbaijan | Aruba | Benin | Brazil | Cook Islands |
Austria | Bahrain | Barbados | Botswana | Chile | Federated States of Micronesia |
Belarus | Bangladesh | Belize | Burkina Faso | Colombia | Fiji |
Belgium | Bhutan | Bermuda | Burundi | Ecuador | French Polynesia |
Bosnia and Herzegovina | British Indian Ocean Territory | British Virgin Islands | Cameroon | Falkland Islands (Islas Malvinas) | Guam |
Bulgaria | Brunei | Canada | Cape Verde | French Guiana | Kiribati |
Croatia | Cambodia | Caribbean Netherlands | Central African Republic | Guyana | Marshall Islands |
Cyprus | China | Cayman Islands | Chad | Paraguay | Nauru |
Czech Republic | Christmas Island | Collectivity of Saint Martin | Comoros | Peru | New Caledonia |
Denmark | Cocos (Keeling) Islands | Costa Rica | Côte d'Ivoire | Suriname | New Zealand |
Estonia | Georgia | Curaçao | Democratic Republic of the Congo | Uruguay | Niue |
Faroe Islands | Hong Kong | Dominica | Djibouti | Venezuela | Norfolk Island |
Finland | India | Dominican Republic | Egypt | Northern Mariana Islands | |
France | Indonesia | El Salvador | Equatorial Guinea | Palau | |
Germany | Iran | Greenland | Eritrea | Papua New Guinea | |
Gibraltar | Iraq | Grenada | Eswatini | Pitcairn Islands | |
Greece | Israel | Guadeloupe | Ethiopia | Samoa | |
Guernsey | Japan | Guatemala | Gabon | Solomon Islands | |
Hungary | Jordan | Haiti | Ghana | Timor-Leste | |
Iceland | Kazakhstan | Honduras | Guinea | Tokelau | |
Ireland | Kuwait | Jamaica | Guinea-Bissau | Tonga | |
Isle of Man | Kyrgyzstan | Martinique | Kenya | Tuvalu | |
Italy | Laos | Mexico | Lesotho | United States Minor Outlying Islands | |
Jersey | Lebanon | Montserrat | Liberia | Vanuatu | |
Latvia | Macau | Nicaragua | Libya | Wallis and Futuna | |
Liechtenstein | Malaysia | Panama | Madagascar | ||
Lithuania | Maldives | Puerto Rico | Malawi | ||
Luxembourg | Mongolia | Saint Kitts and Nevis | Mali | ||
Malta | Myanmar (Burma) | Saint Lucia | Mauritania | ||
Moldova | Nepal | Saint Pierre and Miquelon | Mauritius | ||
Monaco | North Korea | Saint Vincent and the Grenadines | Mayotte | ||
Montenegro | Oman | Saint-Barthélemy | Morocco | ||
Netherlands | Pakistan | Sint Maarten | Mozambique | ||
North Macedonia | Palestine | The Bahamas | Namibia | ||
Norway | Philippines | Trinidad and Tobago | Niger | ||
Poland | Qatar | Turks and Caicos Islands | Nigeria | ||
Portugal | Saudi Arabia | U.S. Virgin Islands | Republic of the Congo | ||
Romania | Singapore | United States | Reunion | ||
Russia | South Korea | Rwanda | |||
San Marino | Sri Lanka | Saint Helena | |||
Serbia | Syria | São Tomé and Príncipe | |||
Slovakia | Taiwan | Senegal | |||
Slovenia | Tajikistan | Seychelles | |||
Spain | Thailand | Sierra Leone | |||
Svalbard and Jan Mayen | Türkiye | Somalia | |||
Sweden | Turkmenistan | South Africa | |||
Switzerland | United Arab Emirates | South Sudan | |||
Ukraine | Uzbekistan | Sudan | |||
United Kingdom | Vietnam | Tanzania | |||
Vatican City | Yemen | The Gambia | |||
Togo | |||||
Tunisia | |||||
Uganda | |||||
Western Sahara | |||||
Zambia | |||||
Zimbabwe |