Publish your products
AT12 Standard Chain Actuator
AT12 Standard Chain Actuator
AT12 Standard Chain Actuator
AT12 Standard Chain Actuator
AT12 Standard Chain Actuator

    AT12 Standard Chain Actuator

    The AT12 Standard Chain actuator is a certified, fully compliant chain actuator engineered to deliver precise, reliable performance for Environmental Window Automation Ventilation applications.

    Built on decades of façade industry expertise, it integrates seamlessly with Building Management Systems via Modbus or operates independently through control panels, switches, and sensors.

    The AT12 features simple 2-wire 24V dc operation, a slimline design with handed end block connectors for easy installation, and synchronised control of up to four actuators.

    It offers advanced functionality including true position and status feedback, programmable opening and closing speeds, seal relief optimisation, inbuilt cycle counting for warranty protection, and analogue 0–10V control.

    With a 425 mm opening stroke, 2000N closed clamping force, and a warranty of 15,000 operational cycles or 12 months, the AT12 delivers performance, security, and long-term reliability.

    Specification
    • Actuator Designation                                 AT12 Standard
      Actuator Type                                           Chain Actuator
      Voltage (all ± 5%)                                      24 V dc (Power open/power close or permanent power with
                                                                       Modbus
      Current Draw                                            0.5 A max at 250 N
      Stroke                                                       20 - 425 mm max
      Operating Speed (Normal)                         1- 5 mm/s
      Ambient Operating Temp                           -5°C to +60°C
      IP Rating                                                     IP30
      Open Force                                                250 N max
      Close Force                                                250 N max
      Clamping Force                                          2000 N
      Soft Close                                                   Yes
      Switching                                                   Electronic
      Seal Relief                                                  0-20mm
      Synchronisation                                         Up to 4 actuators + 2 MPL via AT12 Enhanced
      Standard Finish                                         RAL 7016 (Anthracite Grey) 
      Powder coated                                          RAL 9005 (Jet Black)

                                                                       RAL 9006 (White Aluminium)   RAL 9010 (Pure White)                                          

      Colour Option                                           Other colours available on request

      Flex Length1                                            Various lengths, sold separately

      Flex Type                                                 4 core silicone
      Flex Colour                                              Grey or White2
      Duty Cycle                                                40% (max 3 minute continuous run time)
      Product Warranty                                     15,000 cycles or 12 months from date of invoice3
      Application                                               Environmental Ventilation

      1 Note: cable must be ordered seperately, see product code information.
      2 This information is provided as guidance as raw materials and manufacturing processes differ therefore we cannot guarantee a    precise match with the actuator body colour.
      3 Commercial terms for each project will supersede this warranty information.

    Technical specification
    • Unique ref.SECBIM0022
    • Product familyActuators
    • Product groupChain Actuators
    • TypeObject (single object)
    • Date of publishing2026-03-02
    • Edition number1
    • Height (mm)28.6
    • Width (mm)577.8
    • Depth (mm)68.5
    Related
    • Material mainSteel
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    • Weight Net (Kg)2.6
    Classification
    • BIMobject CategoryWindows - Window Openers
    • IFC classificationActuator
    • Uniclass 2015 CodePr_75_50_18_13
    • Uniclass 2015 DescriptionChain actuators
    • CSI MasterFormat 2014 Code23 09 13.13
    • CSI MasterFormat 2014 TitleActuators and Operators

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Curaçao
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Dominica
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominican Republic
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    El Salvador
    Equatorial Guinea
    Palau
    Germany
    Iran
    Greenland
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Grenada
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Guadeloupe
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guatemala
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Haiti
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Honduras
    Guinea
    Tokelau
    Ireland
    Kuwait
    Jamaica
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Martinique
    Kenya
    Tuvalu
    Italy
    Laos
    Mexico
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Montserrat
    Liberia
    Vanuatu
    Latvia
    Macau
    Nicaragua
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Panama
    Madagascar
    Lithuania
    Maldives
    Puerto Rico
    Malawi
    Luxembourg
    Mongolia
    Saint Kitts and Nevis
    Mali
    Malta
    Myanmar (Burma)
    Saint Lucia
    Mauritania
    Moldova
    Nepal
    Saint Pierre and Miquelon
    Mauritius
    Monaco
    North Korea
    Saint Vincent and the Grenadines
    Mayotte
    Montenegro
    Oman
    Saint-Barthélemy
    Morocco
    Netherlands
    Pakistan
    Sint Maarten
    Mozambique
    North Macedonia
    Palestine
    The Bahamas
    Namibia
    Norway
    Philippines
    Trinidad and Tobago
    Niger
    Poland
    Qatar
    Turks and Caicos Islands
    Nigeria
    Portugal
    Saudi Arabia
    U.S. Virgin Islands
    Republic of the Congo
    Romania
    Singapore
    United States
    Reunion
    Russia
    South Korea
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe