The AT12 Twin Chain Actuator is a certified and compliant chain actuator engineered to deliver precise and reliable performance for environmental window automation ventilation applications.
Developed with decades of façade industry expertise, the AT12 integrates seamlessly into a Building Management System via Modbus or can be operated independently using control panels, switches, and sensors.
It offers seamless two-way BMS communication, simple 2-wire 24V dc open/close operation for non-BMS use, and a slimline design with handed end block connectors for straightforward site cabling.
The AT12 provides precise opening control with true status and position feedback, programmable functionality including seal relief to optimise window performance, and inbuilt cycle counting to support warranty protection.
With a 425 mm opening stroke, dual 2000N closed clamping force contact points for enhanced security, analogue 0–10V control with permanent 24V dc supply, and a warranty of 15,000 operational cycles or 12 months, the AT12 delivers dependable performance, flexibility, and long-term reliability.
Region availability
| Europe | Asia | North America | Africa | South America | Oceania |
|---|---|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Algeria | Argentina | American Samoa |
Albania | Armenia | Antigua and Barbuda | Angola | Bolivia | Australia |
Andorra | Azerbaijan | Aruba | Benin | Brazil | Cook Islands |
Austria | Bahrain | Barbados | Botswana | Chile | Federated States of Micronesia |
Belarus | Bangladesh | Belize | Burkina Faso | Colombia | Fiji |
Belgium | Bhutan | Bermuda | Burundi | Ecuador | French Polynesia |
Bosnia and Herzegovina | British Indian Ocean Territory | British Virgin Islands | Cameroon | Falkland Islands (Islas Malvinas) | Guam |
Bulgaria | Brunei | Canada | Cape Verde | French Guiana | Kiribati |
Croatia | Cambodia | Caribbean Netherlands | Central African Republic | Guyana | Marshall Islands |
Cyprus | China | Cayman Islands | Chad | Paraguay | Nauru |
Czech Republic | Christmas Island | Collectivity of Saint Martin | Comoros | Peru | New Caledonia |
Denmark | Cocos (Keeling) Islands | Costa Rica | Côte d'Ivoire | Suriname | New Zealand |
Estonia | Georgia | Curaçao | Democratic Republic of the Congo | Uruguay | Niue |
Faroe Islands | Hong Kong | Dominica | Djibouti | Venezuela | Norfolk Island |
Finland | India | Dominican Republic | Egypt | Northern Mariana Islands | |
France | Indonesia | El Salvador | Equatorial Guinea | Palau | |
Germany | Iran | Greenland | Eritrea | Papua New Guinea | |
Gibraltar | Iraq | Grenada | Eswatini | Pitcairn Islands | |
Greece | Israel | Guadeloupe | Ethiopia | Samoa | |
Guernsey | Japan | Guatemala | Gabon | Solomon Islands | |
Hungary | Jordan | Haiti | Ghana | Timor-Leste | |
Iceland | Kazakhstan | Honduras | Guinea | Tokelau | |
Ireland | Kuwait | Jamaica | Guinea-Bissau | Tonga | |
Isle of Man | Kyrgyzstan | Martinique | Kenya | Tuvalu | |
Italy | Laos | Mexico | Lesotho | United States Minor Outlying Islands | |
Jersey | Lebanon | Montserrat | Liberia | Vanuatu | |
Latvia | Macau | Nicaragua | Libya | Wallis and Futuna | |
Liechtenstein | Malaysia | Panama | Madagascar | ||
Lithuania | Maldives | Puerto Rico | Malawi | ||
Luxembourg | Mongolia | Saint Kitts and Nevis | Mali | ||
Malta | Myanmar (Burma) | Saint Lucia | Mauritania | ||
Moldova | Nepal | Saint Pierre and Miquelon | Mauritius | ||
Monaco | North Korea | Saint Vincent and the Grenadines | Mayotte | ||
Montenegro | Oman | Saint-Barthélemy | Morocco | ||
Netherlands | Pakistan | Sint Maarten | Mozambique | ||
North Macedonia | Palestine | The Bahamas | Namibia | ||
Norway | Philippines | Trinidad and Tobago | Niger | ||
Poland | Qatar | Turks and Caicos Islands | Nigeria | ||
Portugal | Saudi Arabia | U.S. Virgin Islands | Republic of the Congo | ||
Romania | Singapore | United States | Reunion | ||
Russia | South Korea | Rwanda | |||
San Marino | Sri Lanka | Saint Helena | |||
Serbia | Syria | São Tomé and Príncipe | |||
Slovakia | Taiwan | Senegal | |||
Slovenia | Tajikistan | Seychelles | |||
Spain | Thailand | Sierra Leone | |||
Svalbard and Jan Mayen | Türkiye | Somalia | |||
Sweden | Turkmenistan | South Africa | |||
Switzerland | United Arab Emirates | South Sudan | |||
Ukraine | Uzbekistan | Sudan | |||
United Kingdom | Vietnam | Tanzania | |||
Vatican City | Yemen | The Gambia | |||
Togo | |||||
Tunisia | |||||
Uganda | |||||
Western Sahara | |||||
Zambia | |||||
Zimbabwe |