Publish your products
Office swifel chair se:flair
Office swifel chair se:flair
Office swifel chair se:flair
Office swifel chair se:flair
Office swifel chair se:flair
    sedus

    Office swifel chair se:flair

    3.7 out of 5 stars3.7(7 reviews)
    Swivel chair for cosy offices and home The office is more diverse than ever: Touchdown workstations, workshop areas, lounge areas, conference rooms and much more define the spaces available. Furthermore, concepts such as hybrid working and the home office have conquered the world of work. The desire for more cosiness at work is very important. se:flair makes it possible: The chair that unites cosiness, comfort and function.
    Specification
    • The look of a shell chair paired with the comfort of a membrane cover and the ergonomic functions of an office chair. The office swivel chair, suitable for a variety of applications, stands out due to its organic silhouette and a wide range of adjustment options.

      Application areas

      • Team workspace and & hot-desking area
      • Meeting & seminar room
      • Hub & intermediate area
      • Quiet zone & space of retreat
      • Home office

      Model colour

      Two versions are available:

      • Colours: black (RAL 9011) or clear white (RAL 9016)

      Backrest

      Backrest always with membrane back support.

      • Knitted membrane is available in the following colours: M7A black, M7B light grey, M7C wine red, M7D terracotta, M7E fir green
      • Backrest height, measured from the occupied seat: 435 mm
      • Width of the backrest: 400 mm
      • Height of backrest support area above seat: 230–270 mm
      • Opening angle: 95°
      • Backrest tilt: 23°

      Lumbar support

      Lumbar support always integrated due to the underlay membrane. The membrane optimally adapts to the back, pelvic and lumbar sections, has a supporting effect and thus improves ergonomic sitting.

      Colour of the underlay membrane depending on the model colour. Underlay frame and underlay membrane barely visible in the back.

      Armrests

      Armrests always integrated in the rest frame.

      • Armrest height from seat: 250 mm
      • Length of the armrest pad: 200 mm
      • Width of the armrest pad: 50 mm
      • Clear width between the armrests: 470 mm
      • Smallest distance between backrest and front edge of the armrest: 330 mm

      Seat

      Seat upholstered with membrane cover or seat upholstered with cover fabric.

      Seat and backrest membrane can be individually configured.

      • Knitted membrane is available in the following colours: M7A black, M7B light grey, M7C wine red, M7D terracotta, M7E fir green
      • Selected cover fabrics and imitation leather.
      • Different covers for the seat and back are possible.
      • Seat base: Colour depending on the selected model colour
      • Seat width: 430 mm
      • Seat depth: 455 mm
      • Upholstery thickness: 50 mm

      Mechanism

      Innovative kinematic motion concept without mechanical linkage. Ergonomically intuitive seat comfort without complicated adjustments by the user.

      • A forward (8°) rocking action encourages ergonomically beneficial changes of position and dynamic working styles
      • Automatic user weight recognition with smooth force transmission: Support pressure of the backrest automatically adjusts to the user/body weight.
      • Large backrest tilt angle of 23° enables maximum mobility.
      • Intuitive quick adjustment: Backrest lock possible for "rigid" or “mobile” sitting posture Control element for locking mechanism always in basalt grey
      • Colour depending on the model colour

      Seat height adjustment

      Plastic 5-star base on castors:

      • Gas spring height adjustment
      • Seat height adjustment: 400–510 mm
      • Gas spring colour depending on the model colour.
      • Control for height adjustment always in basalt grey

      Aluminium 4-star base on glides:

      • Gas spring height adjustment
      • Seat height adjustment: 390–515 mm
      • Gas spring colour depending on the model colour.
      • Control for height adjustment always in basalt grey

      Wooden 4-star base on glides:

      • No height-adjustment
      • Seat height: 440 mm

      Operating features

      • Strong, non-slip, easy to reach controls
      • Intuitive operation of the settings when seated
      • Short, clear user instructions on the chair

      Base frame

      Plastic 5-star base on castors:

      • Rotates 360°, lockable, height-adjustable (gas spring)
      • Colour is defined by the model colour

      Aluminium 4-star base on glides:

      • Rotates 360°, lockable, height-adjustable (gas spring)
      • Colour is defined by the model colour

      Wooden 4-star base on glides:

      • Rotates 360°, lockable
      • Colour of the wooden legs: Natural beech, black beech, natural oak
      • Colour of the aluminium knot depending on the model colour

      Castors/glides

      Plastic 5-star base:

      Hard castors for soft flooring (e.g. carpet) or soft castors for hard flooring available. The colour of the castors dependent on the model colour.

      • Model colour black
        • Hard castors: wheel in black, tread in black
        • Soft castors: wheel in black, tread in basalt grey
      • Model colour clear white
        • Hard castors: Wheel in clear white, tread in clear white
        • Soft castors: Wheel in clear white, tread in basalt grey

      Aluminium 4-star base / wooden 4-star base:

      • Plastic glides for soft floors
      • Felt glides for hard floors

      Protection for castors

      • Black castors with / without transportation protection
      • White castors always with transportation protection

      Weight

      • Plastic 5-star base: 9.7 kg
      • Aluminium 4-star base: 11.0 kg
      • Wooden 4-star base: 9.0 kg

      User weight

      • Plastic 5-star base / aluminium 4-star base: 130 kg
      • Wooden 4-star base: 110 kg

        Accessories

        • Fire-resistant version EN 1021, Part 1&2 (Code 6004)
        • Backrest with membrane & seat with fabric cover: Membrane in black* and cover fabrics Step, Fame & One
        • Backrest with membrane & seat with membrane cover: Membrane in black*
        • Fire-resistant version UK FFFSR, BS 5852, Crib 5 (Code 6024)
        • Backrest with membrane & seat with fabric cover: Membrane in black* and cover fabric Fame
        • Backrest with membrane & seat with membrane cover (does not meet the requirements!)
        • Fire-resistant version UNI CLASS 1.IM. (Code 6044)
        • Backrest with membrane* & seat with fabric cover: Membrane in black and cover fabrics Step & One
        • Backrest with membrane & seat with membrane cover: Membrane in black*

        * Further membrane cover colours upon request

        Shipping & dispatch

        • Shipped fully assembled via forwarding agent
        • Shipped partially disassembled via courier (model code: fr-820)

        Package dimensions: 700 x 655 x 485 mm

        Weight

          • Plastic 5-star base / Aluminium 4-star base: 12,3 kg
          • Wooden 4-star base: 11,2 kg

        Quality standards

        • 5-year guarantee
        • High-quality materials
        • Tested for harmful substances by TÜV (in preparation)

        For plastic 5-star base on castors:

        • Classified as office swivel chair Type B according to DIN EN 1335-1 (in preparation) / DIN 4573

        For aluminium / wooden 4-star base with glides:

        • GS label of TÜV Rheinland LGA Products GmbH/ Visitor chairs DIN EN-16139 L1 (in preparation)

        Ecology

        • 10 years availability of spare parts
        • Cover fabrics: Eco-Tex standard 100
        • Easy to dismantle
        • Eco balance FACT sheet
        • GREENGUARD certified (in preparation)
        • Produced in accordance with DIN ISO 9001 Quality management
        • Produced in accordance with DIN ISO 14001 Environmental Management System
        • Glue-free cover technology
        • Ease of servicing due to easily exchangeable parts
      Technical specification
      • Unique ref.office-swivel-chair-se-flair
      • Product familySwivel Office chair
      • Product groupChairs
      • TypeObject (single object)
      • Date of publishing2024-10-17
      • Edition number1
      • Height (mm)871
      • Width (mm)697
      • Depth (mm)683
      Related
      • Manufactured inGermany
      Classification
      • BIMobject CategoryFurniture - Office Chairs
      • IFC classificationFurniture
      • Uniclass 2015 CodePr_40_50_12
      • Uniclass 2015 DescriptionChairs, seats and benches
      • CSI MasterFormat 2014 Code12 52 13
      • CSI MasterFormat 2014 TitleChairs
      • OmniClass Number23-21 13 00
      • OmniClass TitleRetail and Office Equipment and Furnishings

      Region availability

      Europe Asia Africa
      Åland Islands
      Afghanistan
      Egypt
      Albania
      Armenia
      Andorra
      Azerbaijan
      Austria
      Bahrain
      Belarus
      Bangladesh
      Belgium
      Bhutan
      Bosnia and Herzegovina
      British Indian Ocean Territory
      Bulgaria
      Brunei
      Croatia
      Cambodia
      Cyprus
      China
      Czech Republic
      Christmas Island
      Denmark
      Cocos (Keeling) Islands
      Estonia
      Georgia
      Faroe Islands
      Hong Kong
      Finland
      India
      France
      Indonesia
      Germany
      Iran
      Gibraltar
      Iraq
      Greece
      Israel
      Guernsey
      Japan
      Hungary
      Jordan
      Iceland
      Kazakhstan
      Ireland
      Kuwait
      Isle of Man
      Kyrgyzstan
      Italy
      Laos
      Jersey
      Lebanon
      Latvia
      Macau
      Liechtenstein
      Malaysia
      Lithuania
      Maldives
      Luxembourg
      Mongolia
      Malta
      Myanmar (Burma)
      Moldova
      Nepal
      Monaco
      North Korea
      Montenegro
      Oman
      Netherlands
      Pakistan
      North Macedonia
      Palestine
      Norway
      Philippines
      Poland
      Qatar
      Portugal
      Saudi Arabia
      Romania
      Singapore
      Russia
      South Korea
      San Marino
      Sri Lanka
      Serbia
      Syria
      Slovakia
      Taiwan
      Slovenia
      Tajikistan
      Spain
      Thailand
      Svalbard and Jan Mayen
      Türkiye
      Sweden
      Turkmenistan
      Switzerland
      United Arab Emirates
      Ukraine
      Uzbekistan
      United Kingdom
      Vietnam
      Vatican City
      Yemen