Publish your products
Sofa office se:living
Sofa office se:living
Sofa office se:living
Sofa office se:living
Sofa office se:living
    sedus

    Sofa office se:living

    4.4 out of 5 stars4.4(17 reviews)
    Sofa for cosy offices Everyday office life with its daily to do lists and meetings requires good planning, communication and full attention. This becomes easier in a pleasant and productive environment. The se:living sofa with matching tables do just that: they provide lightness as well as creativity, and bring cosiness into the working context. The comfortable upholstery guarantees comfort in every situation.
    Specification
    • Multi-purpose soft seating furniture that unites the comfort and aesthetics of a living room sofa with the functionality which is expected in modern working environments. You can configure se:living as an armchair, a corner unit, an island or video conference constellation and complete it with storage elements, add-on tabes and stools.

      Application areas

      • Lounge, waiting and reception areas
      • Informal meeting zones, collaboration and meeting zones
      • Quiet zones and retreats
      • Hubs and intermediate areas
      • (Executive) offices
      • Break areas, canteen, bistro and cafeteria

      Upholstered element

      Carcass

      The upholstered element consists of a wooden carcass made of various wood materials, such as MDF/plywood/HDF and chipboard. These FSC-certified materials are used in varying proportions.

      Upholstery structure for sofas, stools, plant benches and armchair (square)

      The upholstery structure consists of an 80-mm-high innerspring that sits loosely on the base frame. For sound insulation, a layer of fleece is loosely laid between the base frame, which has holes for ventilation, and the innerspring. Another layer of fleece lies loosely on the innerspring. The full-surface upholstery structure in sandwich construction is made of two layers which are contour-cut.

      Bottom layer: Polyether foam, 50 mm – density: 44 kg/m³

      Top layer: Polyether foam, 50 mm, tapering to 20 mm/density: 30 kg/m³

      Backrest and armrest upholstery for sofa, plant bench and armchair (square)

      The backrest and armrests are fitted into the frame using two black powder-coated steel tubes (29-mm diameter) and screwed into place from below. It is possible to remove and replace the armrests at a later date.

      The backrest and armrests have a wooden support made of plywood. The full-surface upholstery structure in sandwich construction made of two layers is contour-cut.

      Bottom layer: Polyether foam, 97 mm - density: 35 kg/m³

      Top layer: Polyether foam thickness: 20 mm / density: 35 kg/m³

      Upholstery structure for armchair (round)

      The upholstery structure consists of straps that are stretched crosswise and firmly connected to the wood. The full-surface upholstery structure in sandwich construction made of two layers is contour-cut.

      Bottom layer: Polyether foam, 90 mm - density: 35 kg/m³

      Top layer: Polyether foam, 40 mm - density: 30 kg/m³

      Backrest and armrest upholstery for armchair (round)

      The backrest is fitted into the frame using two black powder-coated steel tubes (29-mm diameter) and screwed into place from below.

      The backrest has a wooden support made of plywood. The full-surface upholstery structure in sandwich construction made of two layers is contour-cut.

      Bottom layer: Polyether foam, 30 mm - density: 25 kg/m³

      Top layer: Polyether foam thickness: 20 mm/density: 30 kg/m³

      Cover:

      A 100-gram polyester fleece wadding is sewn under the cover.

      Plinth

      The plinth is made of MDF or wood and is 80 mm high. It is available in the following versions:

      • Black grey (RAL 7021)
      • Pale grey RAL 7044
      • Natural oak

      A round recess (56-mm diameter) for a socket, for example, can be optionally integrated in the centre of the plinth under each seat for sofa elements.

      Swivel base – only for round armchairs

      The base plate and column are concealed by the all-round plinth. Can be rotated by 300 degrees (150 degrees per side), always with automatic return mechanism.

      Glides

      Four black adjustable legs are mounted under the base plate of the upholstered elements. Two are rubber glides (stoppers) and the other two, diagonally positioned, are plastic glides with an adjustment range of 10 mm.

      The plinth rests on four non-slip glides mounted in the corners.

      User weight

      • For sofa elements: up to 130 kg body weight per seat
      • Armchair: up to 130 kg body weight
      • Stool: up to 130 kg body weight

      Linking

      All linkable elements are permanently connected to each other via the plinth. The plinths are connected to each other via two U-connectors. An M8 screw with Torx is used to tighten the U-connector so that the frames are pressed together and the elements are firmly connected.

      Quality standards

      • GS label of TÜV Rheinland LGA Products GmbH according to EN 16139 L1 & DIN 4573 for sofa and armchair (in preparation)
      • TÜV tested for harmful substances (in preparation)
      • Greenguard (in preparation)
      • Fire safety regulations: EN 1021, Part 1 & 2, UK FFFSR, Italy UNI Class 1.IM
      • Produced in accordance with DIN ISO 9001 Quality management
      • Produced in accordance with DIN ISO 14001 Environmental Management System
      • High-quality materials
      • 5-year guarantee

      Ecology

      • 10 years availability of spare parts
      • Eco balance FACT sheet
      • Cover fabrics: Eco-Tex Standard 100
      • Ease of servicing due to easily exchangeable parts
    Technical specification
    • Unique ref.sofa-office-se-living
    • Product familySofa offices
    • Product groupSofa
    • TypeObject (single object)
    • Date of publishing2024-10-17
    • Edition number1
    • Height (mm)723
    • Width (mm)1606
    • Depth (mm)815
    Related
    • Manufactured inGermany
    Classification
    • BIMobject CategoryFurniture - Sofas
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_12_81
    • Uniclass 2015 DescriptionSofas
    • CSI MasterFormat 2014 Code12 52 23
    • CSI MasterFormat 2014 TitleOffice Seating
    • OmniClass Number23-21 13 00
    • OmniClass TitleRetail and Office Equipment and Furnishings

    Region availability

    Europe Asia Africa
    Åland Islands
    Afghanistan
    Egypt
    Albania
    Armenia
    Andorra
    Azerbaijan
    Austria
    Bahrain
    Belarus
    Bangladesh
    Belgium
    Bhutan
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Bulgaria
    Brunei
    Croatia
    Cambodia
    Cyprus
    China
    Czech Republic
    Christmas Island
    Denmark
    Cocos (Keeling) Islands
    Estonia
    Georgia
    Faroe Islands
    Hong Kong
    Finland
    India
    France
    Indonesia
    Germany
    Iran
    Gibraltar
    Iraq
    Greece
    Israel
    Guernsey
    Japan
    Hungary
    Jordan
    Iceland
    Kazakhstan
    Ireland
    Kuwait
    Isle of Man
    Kyrgyzstan
    Italy
    Laos
    Jersey
    Lebanon
    Latvia
    Macau
    Liechtenstein
    Malaysia
    Lithuania
    Maldives
    Luxembourg
    Mongolia
    Malta
    Myanmar (Burma)
    Moldova
    Nepal
    Monaco
    North Korea
    Montenegro
    Oman
    Netherlands
    Pakistan
    North Macedonia
    Palestine
    Norway
    Philippines
    Poland
    Qatar
    Portugal
    Saudi Arabia
    Romania
    Singapore
    Russia
    South Korea
    San Marino
    Sri Lanka
    Serbia
    Syria
    Slovakia
    Taiwan
    Slovenia
    Tajikistan
    Spain
    Thailand
    Svalbard and Jan Mayen
    Türkiye
    Sweden
    Turkmenistan
    Switzerland
    United Arab Emirates
    Ukraine
    Uzbekistan
    United Kingdom
    Vietnam
    Vatican City
    Yemen
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit