Publish your products
Model RHV Aluminum Round Grille Diffuser
Model RHV Aluminum Round Grille Diffuser
Model RHV Aluminum Round Grille Diffuser
Model RHV Aluminum Round Grille Diffuser
Model RHV Aluminum Round Grille Diffuser
Model RHV Aluminum Round Grille Diffuser

    Model RHV Aluminum Round Grille Diffuser

    The model RHV Double Deflection Diffuser offers a double deflection design in a round shape. Excellent for ceiling and wall mounting, it can provide wide dispersion or narrow air streams. The individually adjustable blades allow the user to condition four areas simultaneously. The body is one piece aluminum and mounts with the included hidden bracket. Finally a register good looking enough for those special projects!

    *Butterfly Dampers also available on our website.

    Specification
    • Material: Heavy-Gauge Aluminum
      Finish: Gloss White or Mill Finish (Custom Colors Available)
      Sizes: 6" 8" 10" 12" 14" 16" 20" 24"

    Technical specification
    • Unique ref.model_rhv-diffuser-round-grilles
    • Product familyRound Grilles
    • Product groupRound Grilles
    • TypeObject (single object)
    • Date of publishing2025-07-08
    • Edition number1
    Related
    • Material mainAluminium
    • Designed inJapan
    • Manufactured inJapan
    Classification
    • BIMobject CategoryHVAC - Non Mechanical Ventilation
    • IFC classificationAir Terminal
    • Uniclass 2015 CodePr_70_65_04
    • Uniclass 2015 DescriptionAir terminals and diffusers
    • CSI MasterFormat 2014 Code23 37 13
    • CSI MasterFormat 2014 TitleDiffusers, Registers, and Grilles
    • OmniClass Number23-33 49 11 13
    • OmniClass TitleWall Ventilation Diffusers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States