Publish your products
Bed Frame Onda
Selva

Bed Frame Onda

4.2 out of 5 stars4.2(42 reviews)
With fixed back, classical style. Frame in solid beech. Upholstery in high quality polyether foam. The headboard must be attached to the bed frame mod. 2032 or 2033. This model is only available in leather or in single-colour fabrics. Fabric and leather finished with piping. Hardware for attaching to the wall.
Technical specification
  • Unique ref.2031
  • Product familyInteriors
  • Product groupBeds
  • TypeObject (single object)
  • Date of publishing2014-03-17
  • Edition number1
  • Height (mm)410
  • Width (mm)1980
  • Depth (mm)2050
Related
  • Material mainWood
  • Material secondaryLeather
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)70
Classification
  • BIMobject CategoryFurniture - Beds
  • IFC classificationFurniture
  • UNSPSC nameInterior finishing materials
  • UNSPSC code3016