Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/419c4940-be87-4556-a8b1-8723102702df
Home
Categories
Furniture
Chairs, Stools & Benches
F0295 - Chair, Stacking
Available in United States
SEPS2BIM
Follow
F0295 - Chair, Stacking
4.2
(5 reviews)
Stacking chair, approximately 34" H X 21" W X 24" D. May be stacked up to 20 high depending upon the model selected. These chairs are intended primarily as overflow capacity for conference rooms.
Download
Technical specification
Technical specification
Unique ref.
F0295
Product family
Chairs
Product group
Stacking
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
810
Width (mm)
530
Depth (mm)
580
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Furniture - Chairs, Stools & Benches
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
F0115 - Bookcase, Open, 5 Shelf
3.9
(
10
)
Download
SEPS2BIM
M2055 - Shelving, Storage, Wire, CRS, w/Adjustable Shelves
4.0
(
19
)
Download
SEPS2BIM
E0130 - Workstation, Documentation, OR, L-Shaped
3.7
(
9
)
Download
SEPS2BIM
F0650 - Desk, Executive, Wood
4.8
(
8
)
Download
SEPS2BIM
F2105 - Lectern, Mobile, With Self Contained Audio
4.7
(
37
)
Download
SEPS2BIM
F0575 - Desk, Dresser, Psychiatric
3.1
(
7
)
Download