Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/98db21eb-b985-4c70-8f0b-d8279c50ab86
Home
Categories
Sanitary
Waste Bins
F2026 - Container, Recycling, Large
Available in United States
SEPS2BIM
Follow
F2026 - Container, Recycling, Large
Recycling container shall be approximately 30-gallons in capacity. The container may include a lid and be Recycle Blue in color with the recycle symbol identified on the container.
Download
Technical specification
Technical specification
Unique ref.
F2026
Product family
Container
Product group
Recycling
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
860
Width (mm)
530
Depth (mm)
530
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Sanitary - Waste Bins
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
A5170 - Rod, Shower Curtain
3.9
(
35
)
Download
SEPS2BIM
F2000 - Basket, Wastepaper
Download
SEPS2BIM
A5109 - Grab Bar, 1-1/4" Dia., SS, 2 Wall, W/C Accessible
Download
SEPS2BIM
A5090 - Disposal, Sanitary Napkin, SS, Surface Mounted
Download
SEPS2BIM
A4995 - Table, Diaper Changing, Wall Mounted
Download
SEPS2BIM
F2020 - Can, Trash, 44 Gallon
4.4
(
7
)
Download