Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/e25e8d0e-19ec-460a-9d3f-76eec3ee666d
Home
Categories
Medical
All
L5610 - Pipettor, Micro, 3 Range
Available in United States
SEPS2BIM
Follow
L5610 - Pipettor, Micro, 3 Range
Micro-pipetting system. It is a sampler unit for precision pipetting of 1, 2, or 3 reagent volumes. It can accommodate different volume ranges from 25 micro-liter to 25 milliliters with dilution ratios up to 1:100.
Download
Technical specification
Technical specification
Unique ref.
L5610
Product family
Pipettor
Product group
Micro
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
280
Width (mm)
180
Depth (mm)
150
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Medical - All
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
R7000 - Refrigerator, 14 Cubic Feet
4.5
(
10
)
Download
SEPS2BIM
M9055 - Table, Exam, Orthopedic
Download
SEPS2BIM
X9910 - Wheelchair, MRI
4.9
(
36
)
Download
SEPS2BIM
G1026 - Exercise Apparatus, Weight Training, Multi-Station
4.7
(
13
)
Download
SEPS2BIM
F0535 - Cart, Utility
4.1
(
16
)
Download
SEPS2BIM
M4705 - Wheelchair, Patient Transport, Folding
4.5
(
23
)
Download