Publish your products
M2050 - Shelving, Storage
SEPS2BIM

M2050 - Shelving, Storage

4.3 out of 5 stars4.3(25 reviews)
Storage shelving unit. Unit is corrosion resistant stainless steel, galvanized steel or baked enamel on steel. It contains 5 adjustable shelves with 400 pound load capacity. Available in open or closed (end panels) designs. Unit is designed for storage and light industrial applications.
Technical specification
  • Unique ref.M2050
  • Product familyShelving
  • Product groupStorage
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2130
  • Width (mm)910
  • Depth (mm)380
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurnishing Element

Region availability

North America
United States