Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/2c3f9820-4aac-4ebf-9ae9-506ef6aa574c
Home
Categories
Furniture
Shelving & Storage
M3165 - Cabinet, Catheter Storage
Available in United States
SEPS2BIM
Follow
M3165 - Cabinet, Catheter Storage
4.7
(18 reviews)
A cabinet to be used for the hanging storage of catheters. Cabinet comes with adjustable laminate shelves, slide-out arms equipped with hangers to hold various size catheters, and doors. Door locks are an optional accessory.
Download
Technical specification
Technical specification
Unique ref.
M3165
Product family
Cabinets
Product group
Catheter Storage
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
2130
Width (mm)
1090
Depth (mm)
530
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Furniture - Shelving & Storage
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
F0650 - Desk, Executive, Wood
4.8
(
8
)
Download
SEPS2BIM
M2055 - Shelving, Storage, Wire, CRS, w/Adjustable Shelves
4.0
(
19
)
Download
SEPS2BIM
E0130 - Workstation, Documentation, OR, L-Shaped
3.7
(
9
)
Download
SEPS2BIM
F0115 - Bookcase, Open, 5 Shelf
3.9
(
10
)
Download
SEPS2BIM
M2050 - Shelving, Storage
4.3
(
25
)
Download
SEPS2BIM
F2105 - Lectern, Mobile, With Self Contained Audio
4.7
(
37
)
Download