Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/e6d14475-576f-4789-ad90-df2e8b1a602b
Home
Categories
Medical
All
M5735 - Warmer, Spectacle, Plastic
Available in United States
SEPS2BIM
Follow
M5735 - Warmer, Spectacle, Plastic
Plastic spectacle warmer. Bath type. Thermostatically controlled. For use with glass beads or salt.
Download
Technical specification
Technical specification
Unique ref.
M5735
Product family
Warmer
Product group
Spectacle
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
150
Width (mm)
410
Depth (mm)
300
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Medical - All
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
R7000 - Refrigerator, 14 Cubic Feet
4.5
(
10
)
Download
SEPS2BIM
M9055 - Table, Exam, Orthopedic
Download
SEPS2BIM
X9910 - Wheelchair, MRI
4.9
(
36
)
Download
SEPS2BIM
G1026 - Exercise Apparatus, Weight Training, Multi-Station
4.7
(
13
)
Download
SEPS2BIM
F0535 - Cart, Utility
4.1
(
16
)
Download
SEPS2BIM
M4705 - Wheelchair, Patient Transport, Folding
4.5
(
23
)
Download