Publish your products
M8508 - Bronchoscope, Fiberoptic, Adult
SEPS2BIM

M8508 - Bronchoscope, Fiberoptic, Adult

lexible fiberoptic bronchoscope. The scope consists of a headpiece, a thin flexible casing and connections to a light source, suction apparatus or other instruments. The headpiece includes an observation lens, a suction adapter and an automatic camera shutter. The flexible casing houses the fiberoptic bundles for illumination and observation, a suction tube and an instrument channel. The scope is designed for bronchial washings, biopsy or suctioning. Refer to JSNs M8550, M8600, M8605 or M8610 for supporting equipment.
Technical specification
  • Unique ref.M8508
  • Product familyBronchoscope
  • Product groupFiberoptic
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)80
  • Width (mm)80
  • Depth (mm)870
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States