Publish your products
X4110 - Console, PACS, Remote View w/One 2MP Monitor
SEPS2BIM

X4110 - Console, PACS, Remote View w/One 2MP Monitor

One monitor remote viewing station for picture archiving and retrieval (PACS) system. This station is for use by providers outside of radiology to review images and results. Station includes local image storage, image manipulation, and simultaneous display of multiple images on a single monitor. Images are stored on a resident hard disk and roll off the disk as more recent images are sent to the station by radiology. Provider may request images from the PACS. Unit must be connected to the PACS by LAN for image and result receipt. Console must be DICOM compliant. Input may be by keyboard, mouse, trackball or voice activated commands.
Technical specification
  • Unique ref.X4110
  • Product familyConsole
  • Product groupPACS
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)510
  • Width (mm)510
  • Depth (mm)250
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Other Appliances
  • IFC classificationFurnishing Element

Region availability

North America
United States