Publish your products
A5047 - Cabinet, Medicine
SEPS2BIM

A5047 - Cabinet, Medicine

Medicine cabinet mounted in wall with a mirror front. Approximate size 15" W x 25" H x 4" D.
Technical specification
  • Unique ref.A5047
  • Product familyCabinets
  • Product groupMedicine
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)790
  • Width (mm)460
  • Depth (mm)1300
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit