Publish your products
A5160 - Shelf, 8" Depth, SS, Surface Mounted
SEPS2BIM

A5160 - Shelf, 8" Depth, SS, Surface Mounted

4.0 out of 5 stars4.0(6 reviews)
A surface mounted, satin finish, stainless steel shelf with a minimum depth of 8". Mounting brackets are welded to shelf. Shelf is available in various widths. For general purpose use in scrub areas/rooms or other areas of the facility where a SS shelf is required. Pricing based upon a 36" width.
Technical specification
  • Unique ref.A5160
  • Product familyShelf
  • Product group8" Depth
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)180
  • Width (mm)910
  • Depth (mm)200
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit