Publish your products
C0037 - Rail, Apron
SEPS2BIM

C0037 - Rail, Apron

Apron rail. Also referred to as an apron front, apron panel, or knee space rail. Used to close in front knee space area and/or provide work surface support between two base cabinets or a base cabinet and wall. Apron rails should be ordered in pairs to provide both front and rear work surface support.
Technical specification
  • Unique ref.C0037
  • Product familyRail
  • Product groupApron
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)130
  • Width (mm)910
  • Depth (mm)30
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Other
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit