Publish your products
C0047 - Frame, Apron, 3 Drawer
SEPS2BIM

C0047 - Frame, Apron, 3 Drawer

Apron frame with three standard drawers. Also referred to as a drawer frame or table frame. Used for a knee space as a combination frame and drawers to support a top between base cabinets or a base cabinet and a wall.
Technical specification
  • Unique ref.C0047
  • Product familyFrame
  • Product groupApron
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)130
  • Width (mm)1680
  • Depth (mm)560
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit