Publish your products
D4590 - Chisel, Dental, Pneumatic
SEPS2BIM

D4590 - Chisel, Dental, Pneumatic

Pneumatic dental chisel. The chisel is used in a dental laboratory for prosthodontic appliance deflasking. Several different chisel tips are available. Some units require an oil atomizer for proper operation.
Technical specification
  • Unique ref.D4590
  • Product familyChisel
  • Product groupDental
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)170
  • Width (mm)130
  • Depth (mm)50
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit