Publish your products
D8850 - Amalgamator, Dental
SEPS2BIM

D8850 - Amalgamator, Dental

Dental amalgamator. The amalgamator is used in dental operatories to triturate alloys for restoration of teeth after removal of caries.
Technical specification
  • Unique ref.D8850
  • Product familyAmalgamator
  • Product groupDental
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)200
  • Width (mm)300
  • Depth (mm)250
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit