Publish your products
D9681 - Cabinet, Base, Wall Hung, 3 Drawers
SEPS2BIM

D9681 - Cabinet, Base, Wall Hung, 3 Drawers

Wall hung base cabinet unit with 3 drawers. The cabinet is used in dental operatories for storage of supplies and instruments. It includes a countertop. The cabinet dimensions vary slightly by manufacturer.
Technical specification
  • Unique ref.D9681
  • Product familyCabinets
  • Product groupBase
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)810
  • Width (mm)610
  • Depth (mm)610
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit