Publish your products
D9941 - Countertop, Laminated
SEPS2BIM

D9941 - Countertop, Laminated

A 3/4" thick by 18' deep laminated countertop. The top is a high pressure laminated covered top with a splashback. The counter is used as a work surface on dental operatory cabinets. Priced per linear foot.
Technical specification
  • Unique ref.D9941
  • Product familyCountertop
  • Product groupLaminated
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)30
  • Width (mm)300
  • Depth (mm)460
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Other
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit