Publish your products
E0123 - Workstation, Straight, Free Standing
SEPS2BIM

E0123 - Workstation, Straight, Free Standing

This JSN will provide a whole work station typical to quickly plan work in areas in clinical or administrative spaces. There will be a price decrease if typical work stations are used with vertical hanging strips instead of panels. THIS TYPICAL INCLUDES: 4 Standard Solid Panels 2 Panel Connectors, 2-Way Corner 1 Panel-to-Panel Connector 2 Finished End Hardware 1 Cantilevered, Work Surface 2 Lockable Flipper Units 2 Shelf, Storage/Displays 2 Lights 1 Tack board 1 Tool Rail 1 Paper Tray 1 Diagonal Tray 1 Adjustable Keyboard Tray 1 Mobile Pedestal, Box/File
Technical specification
  • Unique ref.E0123
  • Product familyWorkstation
  • Product groupStraight
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2160
  • Width (mm)2030
  • Depth (mm)760
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Office Desks & Tables
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit