Publish your products
E0665 - Pharmacy Bulk Storage Low Volume
SEPS2BIM

E0665 - Pharmacy Bulk Storage Low Volume

4.6 out of 5 stars4.6(7 reviews)
Pharmacy bulk storage. THIS TYPICAL INCLUDES: 4 Panel, Hard Npwr 53"H x 24"W; 12 Panel, Hard Npwr 85"H x 18"W; 1 Panel, Hard Power 85"H x 24"W; 3 Panel, Hard Npwr 85"H x 24"W; 2 Panel, Hard Power, 85"H x 48"W; 3 Panel, Hard Npwr 85"H x 48"W; 1 Open Panel Frame Npwr 85"H x 24"W; 1 Open Panel Frame Npwr 85"H x 48"W; 4 Conn, 2-Way 90 Deg Hard 84"H; 7 Conn, 3-Way 90 Deg Hard 84"H; 1 Duplex Rcp, 6/Pkg 1 Duplex Rcp, Dedicated 6/Pkg 1 Ceiling Pwr Entry, Pwr 85"H; 2 Work Surface, Lam 48"W; 36 Shelf Storage Display 24"W; 40 Shelf Storage Display 48"W; 1 Flip Dr Unit, Fab, W/Lock 48"W; 1 Tackboard, 48"W; 1 Tool Bar 24"W; 1 Work Surf, Hvy-Duty 48"W; 6 Shelf, 24"W; 6 Shelf, 48"W; 6 Shelf, Add-On 24"W; 6 Shelf, Add-On 48"W; 3 Shelf Unit, 3 Shelves 24"W; 1 Cart, Enclosed Body, Top Spine, 2 Drawers, 2 Dbl Wide Wire Shelf, Dividers, Solid Dbl Wide Doors, 36"H; 1 Cart, W/Push Handles, Mobile, 2 Wire Shelf, Solid Shelf 21"D x 36"W; 1 Cart, Mobile Dolly Base, 4 Wire Shelf, Solid Shelf, 24"D x 36"W; 1 Mobile Pedestal, File/File 2 Task Light, 42"W; 1 Diag Tray 2 Keyboard Tray, Fully Adj. *Connecting hardware required to complete installation.
Technical specification
  • Unique ref.E0665
  • Product familyPharmacy Bulk Storage Low Volume
  • Product groupPharmacy Bulk Storage Low Volume
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2160
  • Width (mm)11280
  • Depth (mm)4880
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit