Publish your products
E0675 - Pharmacy Dispensing & Storage Medium Volume
SEPS2BIM

E0675 - Pharmacy Dispensing & Storage Medium Volume

4.3 out of 5 stars4.3(7 reviews)
Pharmacy Dispensing & Storage. THIS TYPICAL INCLUDES: 1 Panel, Hard Npwr 47”H x 24”W; 16 Panel, Hard Npwr 53”H x 24”W; 14 Panel, Hard Npwr 85”H x 18”W; 6 Panel, Hard Npwr 47”H x 24”W; 2 Panel, Hard Pwr 85”H x 30”W; 2 Panel, Hard Npwr 85”H x 30”W; 3 Panel, Hard Pwr 85”H x48”W; 10 Panel, Hard Pwr W/Com Port 85”H x 48”W; 4 Panel, Hard Npwr 85”H x 48”W; 1 Open Panel Frame Npwr 67”H x30”W; 1 Open Panel Frame Npwr 67”H x42”W; 1 Open Panel Frame Npwr 85”H x 24”W; 2 Open Panel Frame Npwr 85”H x 30”W; 2 Open Panel Frame Npwr 85”H x 48”W; 1 Duplex Rap, 6/Pkg; 1 Duplex Rap, Dedicated 6/Pkg 7 Ceiling Pwr Entry, Int Direct Conn, Pwr 85”H; 1 Wk Surf, Lam 24”D x 72”W; 1 Penin, Round-End Lam 30”D x 48”W; 1 Support Panel, Wk Surf, End Lam 24”D; 4 Shelf, Storage/Display 30”W; 72 Shelf, Storage/Display 48”W; 1 Flip Dr Unit, Fab, W/Lock 24”W; 5 Flip Dr Unit, Fab, W/Lock 30”W; 1 Flip Dr Unit, Fab, W/Lock 42”W; 4 Flip Dr Unit, Fab, W/Lock 48”W; 7 Tackboard, 24”W; 5 Tackboard, 30”W; 1 Tackboard, 42”W; 3 Tackboard, 48”W; 1 Tool Bar, 24”W; 1 Tool Bar, 30”W; 1 Tool Bar, 42”W; 3 Tool Bar, 48”W; 10 Wall Strip 84”H; 2 Module, Pass-Through 80”H x 48”W; 4 Panel, Support 48”H x 24”W; 1 Equip Rail,Wall-Mt,48”W; 3 Acc Panel Assy, Combo 42”H x 43-1/4”W 2/Pkg; 1 Vert Chase Cover; 1 Adapter Rail,24”W; 1 Adapter Rail,30”W; 18 Adapter Rail,48”W; 20 Work Surf, Hvy-Duty 24”D x 48”W; 5 Work Surf, Hvy-Duty 24”D x 60”W; 3 Work Surf, Hvy-Duty 24”D x 72”W
Technical specification
  • Unique ref.E0675
  • Product familyPharmacy Dispensing & Storage Medium Volume
  • Product groupPharmacy Dispensing & Storage Medium Volume
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2160
  • Width (mm)17070
  • Depth (mm)10970
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit