Publish your products
E0703 - Table, Process, Adj Height, 5 Drawer
SEPS2BIM

E0703 - Table, Process, Adj Height, 5 Drawer

Height adjustable table. The table top is available in a plastic laminate or chemical resistant material (Chem-Surf). Casters or glides are options with some tables. All tables will accept various storage components underneath. These work surfaces are available in 24" or 30" depth. THIS TYPICAL INCLUDES: 1 height adjustable table; 1 storage frame; 3 drawers, 3"H; 1 drawer, 6"H; 1 drawer, 9"H and drawer organizer bins.
Technical specification
  • Unique ref.E0703
  • Product familyTable
  • Product groupProcess
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)970
  • Width (mm)1220
  • Depth (mm)760
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Office Desks & Tables
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit