Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/2cd2cca0-9641-4deb-909f-ccb4f46ff381
Home
Categories
Medical
All
F0260 - Chair, High Back, Patient
Available in United States
SEPS2BIM
Follow
F0260 - Chair, High Back, Patient
High back patient chair, approximately 45" H X 24" W X 30" D with padded and upholstered back and seat. Straight legs have floor glides. Upholstery material is vinyl.
Download
Technical specification
Technical specification
Unique ref.
F0260
Product family
Chairs
Product group
High Back
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
1140
Width (mm)
640
Depth (mm)
690
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Medical - All
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
M8240 - Parallel Bars, Physical Therapy
Download
SEPS2BIM
M8315 - Table, Traction, Physical Therapy
Download
SEPS2BIM
M9055 - Table, Exam, Orthopedic
Download
SEPS2BIM
M4705 - Wheelchair, Patient Transport, Folding
4.5
(
23
)
Download
SEPS2BIM
G1026 - Exercise Apparatus, Weight Training, Multi-Station
4.7
(
13
)
Download
SEPS2BIM
X2100 - Scanner, Ultrasound, General Purpose
4.4
(
16
)
Download